The ISL9106EVAL1Z provides a complete evaluation kit for the ISL9106 1.6MHz switching frequency, low quiescent current, high-efficiency integrated step-down regulators.
ISL9106 is a 1.2A, 1.6MHz step-down regulator that is ideal for powering low-voltage microprocessors in compact devices such as PDAs and cellular phones. It is optimized for generating low output voltages down to 0.8V. The supply voltage range is from 2.7V to 5.5V allowing the use of a single Li+ cell, three NiMH cells or a regulated 5V input.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 323 KB | |
Datasheet | PDF 751 KB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL9106EVAL1Z circleActive Samples Available |
Get Samples, |