MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • High speed switching
  • Capable of 4.5 V gate drive
  • Low drive current
  • High density mounting
  • Low on-resistance
    RDS(on) = 30 mΩ typ. (at VGS = 10 V)
  • Pb-free
  • Halogen-free
  • Product Options

    Part Number Part Status Pkg. Type Carrier Type Buy Sample
    RJK1051DPB-00#J5
    Active LFPAK Embossed Tape
    Availability

    Documentation & Downloads

    Title Other Languages Type Format File Size Date
    Datasheets & Errata
    RJK1051DPB Datasheet Datasheet PDF 100 KB
    Downloads
    RJK1051DPB SPICE Model LIB 3 KB