The μPC1943, 1944 are adjustable high precision shunt regulators. The output voltage can be set to any value between reference voltage (1. 26 V) and 24 V by two external resistors. These ICs can apply to error amplifier of switching regulators.

Features

  • Low voltage operation.: VREF ≤ VOUT ≤ 24 V
  • High accuracy.: VREF = 1.26 V ± 2.4%
  • Adjustable output voltage by two external resistors.
  • Pin compatible with μPC1093. (μPC1944)

Product Options

Part Number Part Status Pkg. Type Carrier Type Buy Sample
UPC1944T-AZ
Active
Availability
UPC1944T-E1-AY
Active
Availability
UPC1944T-E1-AZ
Active
Availability
UPC1944T-E2-AZ
Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
UPC1943, 1944 Data Sheet (G10239EJ4V0DS00) 日本語 Datasheet PDF 306 KB
Application Notes & White Papers
Industrial Ethernet PHY (R19AN0014ED0102) Application Note PDF 1.21 MB
Industrial Ethernet PHY (R19AN0015ED0102) Application Note PDF 1.30 MB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Industrial Power Management Brochure ( R16CL0001EJ0200 ) 日本語 Brochure PDF 3.13 MB
Voltage Regulator of SMD Other PDF 348 KB