Renesas is a leading low-dropout regulator (LDO) supplier in low power handheld applications with world-class differentiated single and dual LDOs which have ultra-high PSRR up to 3MHz, low input voltage range, tiny packages, and ultra-low noise and quiescent current. Renesas' high current LDOs support up to 3A and have industry-leading fast load transient response, tightest voltage output accuracy at full load and over the full junction temperature, and lowest dropout voltage in their class.

Additionally, Renesas' low cost linear regulators generate a low voltage bias supply from intermediate distributed voltages commonly used in telecom and datacom applications. These devices may be used as start-up or as continuous low power regulators.

Learn more about Linear Regulators vs. Switching Regulators

Documentation & Downloads

Title language Type Format File Size Sort descending Date
Application Notes & White Papers
R16AN0008: Fundamental Theory of PMOS Low-Dropout Voltage Regulators Application Note PDF 268 KB
Understanding Linear Regulators and their Key Performance Parameters 简体中文 White Paper PDF 361 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
AN1161: ISL6421A Single LNB Controller with I2C Interface for Advanced Satellite Set-Top Box Designs Application Note PDF 1.46 MB
Other
ISLUSBI2C Driver Installer Library EXE 614 KB
ISLUSBI2CKIT1Z Driver Software v3.1.6 Library EXE 2.64 MB