The X4043/45 combines four popular functions, Power-on Reset Control, Watchdog Timer, Supply Voltage Supervision, and Block Lock Protect Serial EEPROM Memory in one package. This combination lowers system cost, reduces board space requirements, and increases reliability. Applying power to the device activates the power-on reset circuit which holds RESET/RESET active for a period of time. This allows the power supply and oscillator to stabilize before the processor can execute code. The Watchdog Timer provides an independent protection mechanism for microcontrollers. When the microcontroller fails to restart a timer within a selectable time out interval, the device activates the RESET/RESET signal. The user selects the interval from three preset values. Once selected, the interval does not change, even after cycling the power. The Device's low VCC detection circuitry protects the user's system from low voltage conditions, resetting the system when VCC falls below the minimum VCC trip point. RESET/RESET is asserted until VCC returns to proper operating level and stabilizes. Five industry standard VTRIP thresholds are available, however, Intersil's unique circuits allow the threshold to be reprogrammed to meet custom requirements or to fine-tune the threshold for applications requiring higher precision. The memory portion of the device is a CMOS Serial EEPROM array with Intersil's block lock protection. The array is internally organized as x 8. The device features an 2-wire interface and software protocol allowing operation on an I2C bus. The device utilizes Intersil's proprietary Direct Write™ cell, providing a minimum endurance of 1, 000, 000 cycles and a minimum data retention of 100 years.

Features

  • Selectable watchdog timer
  • Low VCC detection and reset assertion
  • Five standard reset threshold voltages
  • Adjust low VCC reset threshold voltage using special programming sequence
  • Reset signal valid to VCC = 1V
  • Low power CMOS
  • <20µA max standby current, watchdog on
  • <1µA standby current, watchdog OFF
  • 3mA active current
  • 4kbits of EEPROM
  • 16-byte page write mode
  • Self-timed write cycle
  • 5ms write cycle time (typical)
  • Built-in inadvertent write protection
  • Power-up/power-down protection circuitry
  • Protect 0, 1/4, 1/2, all or 16, 32, 64 or 128 bytes of EEPROM array with Block Lock™ protection
  • 400kHz 2-wire interface
  • 2.7V to 5.5V power supply operation
  • Available packages
  • 8 Ld SOIC
  • 8 Ld MSOP
  • 8 Ld PDIP
  • Pb-free plus anneal available (RoHS compliant)

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active MSOP Tube 80
Availability
Active MSOP Tube 80
Availability
Active MSOP Tube 80
Availability
Active MSOP Reel 2500
Availability
Active MSOP Reel 2500
Availability
Active MSOP Tube 80
Availability
Active MSOP Tube 80
Availability
Active MSOP Tube 80
Availability
Active MSOP Tube 80
Availability
Active MSOP Tube 80
Availability
Active MSOP Reel 2500
Availability
Active SOICN Tube 100
Availability
Active SOICN Tube 100
Availability
Active SOICN Tube 100
Availability
Active SOICN Reel 2500
Availability
Active SOICN Tube 100
Availability
Active SOICN Reel 2500
Availability
Active SOICN Tube 100
Availability
Active SOICN Tube 100
Availability
Active SOICN Tube 100
Availability
Active SOICN Reel 2500
Availability
Active SOICN Reel 2500
Availability
Active SOICN Tube 100
Availability
Active SOICN Reel 2500
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
X4043, X4045 Datasheet Datasheet PDF 903 KB
Application Notes & White Papers
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
PCNs & PDNs
PCN13065 - Fab site change, C5 Technology transfer to Palm Bay from XFAB and Yamaha for the listed products (Monitor and DCPs) Product Change Notice PDF 237 KB
PCN13058 - Fab site change, C5 Technology transfer to Palm Bay from XFAB and Yamaha for the listed products (SOICN Product Change Notice PDF 204 KB
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
Other
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB