This device combines four popular functions, Power-on Reset Control, Watchdog Timer, Supply Voltage Supervision, and Block Lock Serial EEPROM Memory in one package. This combination lowers system cost, reduces board space requirements, and increases reliability. Applying power to the device activates the power-on reset circuit which holds RESET active for a period of time. This allows the power supply and oscillator to stabilize before the processor can execute code. The Watchdog Timer provides an independent protection mechanism for microcontrollers. When the microcontroller fails to restart a timer within a selectable time out interval, the device activates the RESET signal. The user selects the interval from three preset values. Once selected, the interval does not change, even after cycling the power. The Device's low VCC detection circuitry protects the user's system from low voltage conditions, resetting the system when VCC falls below the minimum VCC trip point. RESET is asserted until VCC returns to the proper operating level and stabilizes. Five industry standard VTRIP thresholds are available, however, Intersil's unique circuits allow the threshold to be reprogrammed to meet custom requirements or to finetune the threshold for applications requiring higher precision.

Features

  • Low VCC detection and reset assertion
  • Four standard reset threshold voltages 4.63V, 4.38V, 2.93V, 2.63V
  • Re-program low VCC reset threshold voltage using special programming sequence
  • Reset signal valid to VCC = 1V
  • Selectable time out watchdog timer
  • Long battery life with low power consumption
  • <50µA max standby current, watchdog on
  • <1µA max standby current, watchdog off
  • <400µA max active current during read
  • 8Kbits of EEPROM
  • Save critical data with Block Lock™ memory
  • Block lock first or last page, any 1/4 or lower 1/2 of EEPROM array
  • Built-in inadvertent write protection
  • Write enable latch
  • Write protect pin
  • SPI Interface - 3.3MHz clock rate
  • Minimize programming time
  • 16 byte page write mode
  • 5ms write cycle time (typical)
  • SPI modes (0,0 & 1,1)
  • Available packages
  • 8 Ld TSSOP, 8 Ld SOIC, 8 Ld PDIP
  • Pb-free plus anneal available (RoHS compliant)

Applications

  • Communications Equipment Routers, Hubs, Switches Set Top Boxes
  • Industrial Systems Process Control Intelligent Instrumentation
  • Computer Systems Desktop Computers Network Servers
  • Battery Powered Equipment

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOICN Tube 100
Availability
Active SOICN Tube 100
Availability
Active SOICN Tube 100
Availability
Active SOICN Reel 2500
Availability
Active SOICN Reel 2500
Availability
Active SOICN Reel 2500
Availability
Active SOICN Tube 100
Availability
Active SOICN Reel 2500
Availability
Active SOICN Tube 100
Availability
Active SOICN Tube 100
Availability
Active SOICN Tube 100
Availability
Active SOICN Reel 2500
Availability
Active SOICN Tube 100
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
X5083 Datasheet Datasheet PDF 847 KB
Application Notes & White Papers
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
PCNs & PDNs
PCN13065 - Fab site change, C5 Technology transfer to Palm Bay from XFAB and Yamaha for the listed products (Monitor and DCPs) Product Change Notice PDF 237 KB
PCN13058 - Fab site change, C5 Technology transfer to Palm Bay from XFAB and Yamaha for the listed products (SOICN Product Change Notice PDF 204 KB
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
Other
PLC20015 - End of Life Notice - X5083S8IZT1 Product Life Cycle Notice PDF 123 KB
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
PLC15033 - Product Discontinuance / Obsolescence NotificationProducts Product Life Cycle Notice PDF 200 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB