The F5268 is an eight-channel TRX half-duplex silicon IC designed using a SiGe BiCMOS process for 26GHz dual polarization 5G phased-array applications. The core IC has very flexible gain and phase control on each channel to achieve fine beam steering and gain compensation between radiating channels. The core design includes standard SPI protocol that operates up to 50MHz with fast-beam switching and fast beam-state loading. 

Features

  • 24.25GHz to 27.5GHz operation
  • 8 radiation channels
  • 100ns typical TX/RX mode switching time
  • 20ns typical gain and phase settling time 
  • 31.5dB gain attenuation range
  • 4-bit chip address
  • Integrated PTAT with external biasing
  • Internal temperature sensor
  • Internal power detection
  • Up to 50MHz SPI control
  • 2048 on-chip programmable beam states
  • Supply voltage: +2.3V to +2.7V
  • 4.2mm × 5.5mm, 80-BGA package
  • -40°C to +95°C ambient operating temperature range
  • 50°C typical ambient operating temperature 

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Carrier Type Buy Sample
F5268ANGI
Preview FCCSP 80 I Tray
Availability
F5268ANGI8
Preview FCCSP 80 I Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
F5268 Short-Form Datasheet Short Form Datasheet PDF 212 KB
User Guides & Manuals
RF Product Selection Guide Guide PDF 3.64 MB
Downloads
F5268 Timing Commander Settings V1.0.0 Software ZIP 4 KB
F5268 Timing Commander Personality V1.0.0 Software ZIP 5.49 MB

Boards & Kits

Part Number Title Type Company
F5268EVS Evaluation System for the F5268 Transmit/Receive Half Duplex IC Evaluation Renesas