Overview

Description

The AS043-FGSLEAKPOC2Z Flammable Gas Leakage Detector is a battery-operated, standalone system with wireless connectivity using low-power Wi-Fi communication. This solution detects the leakage of flammable gases using a ZMOD4410 gas sensor and can be a very useful system for industrial and household applications. In this system, the information about a liquefied petroleum gas (LPG)/piped natural gas (PNG) leakage can be detected, alarmed, and communicated to users through a single microcontroller (MCU) with built-in Wi-Fi communication. The Wi-Fi communicates with the nearest router and sends all the updates.

Features

  • Stand-alone, wall-mounted system, compact size, and low component count
  • Wireless connection for IoT system with a DA16200 Wi-Fi module
  • Improved algorithm for very long lifetime, ultra-low power consumption using the ZMOD4410 gas sensor and HS3003 relative humidity and temperature sensor for leakage detection
  • Extended interfaces using Pmod™ for Bluetooth® Low Energy or standalone MCU operation
  • LED indication is given for Wi-Fi connectivity indication, low battery indication, and leakage detection

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1.54 MB
Schematic PDF 1.61 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 17.69 MB
Software & Tools - Evaluation Software Log in to Download ZIP 747 KB
2 items

Related Boards & Kits

Boards & Kits

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

This solution detects the leakage of flammable gases using a ZMOD4410 gas sensor. Implementation shows a standalone system with wireless connectivity using low-power Wi-Fi® communication.