Overview

Description

The Flash Access Driver (FAD) provides simple operation as an API (FAD function) to handle flash memory operations by calling the FAD functions within the application. This FAD handles calls of the "Flash Application Command Interface (FACI)" in the flash hardware. It interacts with code flash memory or data flash memory.

  • Erasing
  • Programming
  • Blank checking
  • Security settings, etc.

Target Devices

Downloads

Type Title Date
Library Log in to Download ZIP 180 KB
1 item

Documentation

Type Title Date
Application Note Log in to Download PDF 1.61 MB
1 item