This RZ/A software development kit helps speed up time to market.

Download: RZ/A1LU Group RZ/A1LU Software Package V3.00 - Sample Code (ZIP)

Release Notes

RZ/A1LU Software Package V3.00 released (Nov. 29, 2019)

Image
RZ/A1LU FreeRTOS™ Software Package
Image
ツールアイコン

Development Environment

e2 studio, GCC

Image
icon_config

GUI Development Tool

Guiliani EvalKits

Image
icon_config

RZ/A Display Development Support Tool

QE for Display

QE for Camera

(Note) ICCARM, IAR Embedded Workbench is charged.

RZ/A1LU Software Package is an HMI software development kit for the RZ/A1LU that provides consistent support for camera input, LCD output, and image adjustment. It consists of device drivers, middleware, and sample programs for the RZ/A1LU in a single package.

 * Stream it! V2 must be purchased separately

The Prepaid by Renesas Guiliani Lite license for Guiliani Evalkits

With Guiliani Evalkits in RZ/A1H Software Package you can obtain an additional Guiliani-Lite production license key from TES. This license is free of charge for Renesas RZ/A1H with FreeRTOS OS and e² studio IDE. With this license you are able to produce state-of-the-art HMI applications for production use. The Lite version of Guiliani is fully featured and only has small limitations on usable resources (number of images, dialogs, fonts, etc) and hardware acceleration. For getting the Prepaid by Renesas Guiliani-Lite license, please refer to TES Guiliani.

Features

  • Contains sample programs for drivers and application sample programs that can be used for development, so you can start using the peripheral functions of theRZ/A1LU immediately.
  • Example for interoperation between RZ/A1LU peripherals/StreamIt! on-board peripherals with the C++ HMI Framework "Guiliani" by TES Electronics Solutions. "Guiliani" and RZ/A1LU Software Package allows rapid implementations of smooth, intuitive and high-performance GUIs that can interact with RZ/A1LU extensive  peripherals free-of-charge. For details on Guiliani, please refer to TES Guiliani
  • Use with QE for Display (e2 studio plug-in) to easily make image quality and LCD timing adjustments using a GUI.
  • Use with QE for Camera (e2 studio plug-in) to easily set Camera module and Camera timing adjustments using a GUI.

Release Information

Latest Ver.: V3.00
Released: Nov. 29, 2019
Details of upgrade (See Release Notes: RZ/A1LU Group RZ/A1LU Software Package V3.00 (PDF))
Operating Environment

Target Devices

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
RZ/A1LU Group RZ/A1LU Software Package Quick Start Guide Quick Start Guide PDF 612 KB
Application Notes & White Papers
- RZ/A1LU Group RZ/A1LU Software Package V3.00 Application Note PDF 157 KB
RZ/A1LU Group RZ/A1LU Software Package V3.00 Application Note PDF 157 KB
RZ/A1LU Group Software Package Application Note Application Note PDF 1.97 MB
Downloads
RZ/A1LU Group RZ/A1LU Software Package V3.00 - Sample Code Sample Code ZIP 176.20 MB
- RZ/A1LU Group RZ/A1LU Software Package V3.00 - Sample Code Sample Code ZIP 176.20 MB

Contents of Product Package

  • TES guiliani GUI sample program
  • Camera input and LCD output sample applications
  • Sample applications for Various drivers/Middleware/Utility
    • Ethernet with Lwip
    • USB Host MSC with FatFS
    • USB Host HID class Keyboard support
    • USB Host HID class Mouse support
    • USB Host CDC class serial driver
    • USB func HID class – mouse
    • USB func CDC class serial driver
    • Video utility (RVAPI)
    • Touch panel utility
    • CMOS utility
    • Sound (in/out)
  • Device drivers
  • OS(FreeRTOS)

Partner Tools

Partner Tools Description Details/Where to get
H.264 Video playback
[Techno Mathematical]
H.264 WVGA@30fps playback with RZ/A internal RAM.
Performs playback with less than 2MB RAM.
Contact

Operating Environment

Integrated development environment IAR Embedded Workbench for Arm, V8.30 and later versions or e2 studio V7.6.0 and later versions
Compiler IAR C/C++ Compiler or GNU Arm Embedded Toolchain:V6.3 (6-2017-q2)
Supported board Stream it! – RZ – V2.0
Emulator J-Link LITE (included with the board, this J-Link LITE can not be used for any other boards.)
Development support tool QE for Display
QE for Camera

For RZ/A1H Group products, please refer to RZ/A1H Software Package.

RZ/A Startup

Jumpstart your industrial HMI development with the STREAM IT! RZ hardware development platform and RZ/A1LU embedded MPU.

Learn More