Renesas Electronics Corporation

Categories: Safety

This library consists of self-test software functions and guidelines to assist in compliance with the IEC 61508 safety standard for industrial systems.

Industrial systems require specific testing to ensure functional safety and fail-safe operation compliance.

The routines are to be used after reset and during program execution, but can be integrated into the overall system design as desired.

Features

The diagnostics software library contains software tests for:

  • CPU
  • Volatile memory (user RAM)
  • Non-volatile memory (Flash ROM for code and data storage)
  • Clock Frequency Accuracy Measurement Circuit (CAC)
  • Independent Watchdog (IWDT)
  • Low Voltage Detection (LVD) module.

The software routines can be implemented in any system for self-testing of Synergy S5D9 MCUs.

Release Information

This is a User Specific Release – Therefore only users who have access are able to download it.

If you are accessing this page by a URL that was shared with you and do not see the Download button, it is because the software is inaccessible for you to download.

Please contact your Renesas representative to inquire about this release and ask to be included in the access list.

Synergy Download