Overview

Description

The ZL2008EVAL1Z evaluation board provides the circuitry required to evaluate the features of the ZL2008 digital power controller. The ZL2008EVAL1Z platform is a 4-layer board used to demonstrate a 15A synchronous buck converter. Sequencing, tracking, margining, plus other features can be evaluated using this board. A USB to SMBus adapter board can be used to connect the evaluation board to a PC. The PMBus command set is accessed by using Renesas' PowerNavigator™ evaluation software from a PC running Microsoft Windows.

The ZL2008 is an integrated mixed-signal power conversion and management IC that combines an efficient step-down DC/DC converter with key power and thermal management functions in a single package. The ZL2008 incorporates current sharing and adaptive efficiency-optimization algorithms to provide a flexible, efficient power IC building block.

Features

  • 15A synchronous buck converter
  • Optimized for small circuit footprint and dynamic response
  • Configurable through SMBus
  • Onboard enable switch
  • Power-good indicator

Applications

Applications

  • Servers/Storage equipment
  • Telecom/Datacom equipment
  • Power supply modules

Documentation

Type Title Date
Manual - Development Tools PDF 960 KB
Datasheet PDF 1.87 MB
2 items