The ZL2102DEMO1Z demonstration platform allows for a quick evaluation of the highly configurable ZL2102 digital power regulator's performance and features in either stand-alone mode or via the SMBus™ interface using Renesas' PowerNavigator GUI software.

The ZL2102 is an innovative power conversion and management IC that combines an integrated synchronous step-down DC/DC converter with key power and fault management functions in a small package, resulting in a flexible and integrated solution.

Features

  • Small, compact design
  • SMBus™ control interface
  • VIN range of 7.5V to 14V
  • VOUT adjustable from 0.6V to 3.6V
  • Convenient power connection
  • On-board enable switch
  • Power-good indicator
  • Interconnectivity with other Renesas demo boards

Applications

  • Servers/Storage equipment
  • Telecom/Datacom equipment
  • Power supplies (memory, DSP, ASIC, FPGA)

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
ZL2102 Datasheet Datasheet PDF 2.49 MB
User Guides & Manuals
PowerNavigator User Guide for POL Manual PDF 4.68 MB
Production Configuration Utility User Guide Manual PDF 714 KB
ZL2102DEMO1Z User Guide Manual PDF 949 KB
Downloads
Production Configuration Utility v5.4.139 Software ZIP 120.25 MB
PowerNavigator™ Software v5.4.139 Software ZIP 96.49 MB
ZL2102DEMO1Z Design Files Design File ZIP 3.26 MB

Software & Tool Pages

Title Type Description Company
PowerNavigator Software Software Package Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface. Renesas