画像
ルネサスには、計装用アンプ、パワーFETドライバ、プログラマブル・ガンマ、RFアンプ、SHアンプ、トランジスタ・アレイ、VCOMアンプなど、いくつかの専門的なアンプがあります。 ご希望の専門的なアンプのタイプに合わせて、以下のオプションをご選択ください。
サブカテゴリ |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
型名 | ||||||
12MHz Rail-to-Rail Input-Output Op Amps | VCOM Amplifiers and Calibrators for Display | -40 to +85°C | MSOP | 8 | 3.0 x 3.0 x 0.00 | 2.079 |
12MHz Rail-to-Rail Input-Output Operational Amplifier | VCOM Amplifiers and Calibrators for Display | -40 to +85°C | MSOP | 8 | 3.0 x 3.0 x 0.00 | |
12MHz Rail-to-Rail Input-Output Op Amps | VCOM Amplifiers and Calibrators for Display | -40 to +85°C | SOICN, TSSOP | 14 | 5.0 x 4.4 x 0.90, 8.7 x 3.9 x 0.00 | 1.598 |
12MHz Rail-to-Rail Input-Output Operational Amplifier | VCOM Amplifiers and Calibrators for Display | -40 to +85°C | TSSOP | 14 | 5.0 x 4.4 x 0.90 | 1.598 |
High Performance Pin Driver | Power FET/CCD Drivers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 4.554 |
High Performance Pin Driver | Power FET/CCD Drivers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 4.704 |
Ultra-High Current Pin Driver | Power FET/CCD Drivers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 7.17 |
40MHz Non-Inverting Quad CMOS Driver | Power FET/CCD Drivers | -40 to +85°C | QFN, QSOP, SOICN | 16 | 4.0 x 4.0 x 0.90, 4.9 x 3.9 x 1.47, 9.9 x 3.9 x 0.00 | 3.668 |
3.2 Microsecond Sample and Hold Amplifiers | MIL-STD-883 Sample and Hold Converters | -55 to +125°C | CERDIP | 14 | 19.3 x 7.3 x 0.00 | |
1 Microsecond Precision Sample and Hold Amplifier | Harsh Environment Sample and Hold Converters | -55 to +125°C, 0 to +70°C | CERDIP, SOICW | 14, 16 | 10.3 x 7.5 x 0.20, 19.3 x 7.3 x 0.00 | 20.25 |
650ns Precision Sample and Hold Amplifier | Harsh Environment Sample and Hold Converters | -55 to +125°C | CLCC | 20 | 8.9 x 8.9 x 0.00 | |
64ns Sample and Hold Amplifier | Sample and Hold Amplifiers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 55.67 |
Ultra High Frequency Transistor Arrays | Harsh Environment Transistor Arrays | -55 to +125°C | SOICN | 14 | 8.7 x 3.9 x 0.00 | |
Ultra High Frequency Transistor Arrays | Harsh Environment Transistor Arrays | -55 to +125°C | SOICN | 16 | 9.9 x 3.9 x 0.00 | 6.695 |
Gilbert Cell UHF Transistor Array | Transistor Arrays | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 7.724 |
Dual Long-Tailed Pair Transistor Array | Transistor Arrays | -40 to +85°C | SOICN | 14 | 8.7 x 3.9 x 0.00 | 4.909 |
Ultra High Frequency Transistor Arrays | Harsh Environment Transistor Arrays | -55 to +125°C | QFN, SOICN | 16 | 3.0 x 3.0 x 0.90, 9.9 x 3.9 x 0.00 | 7.831 |
Ultra High Frequency Matched Pair Transistors | Transistor Arrays | -40 to +85°C | SOT23 | 6 | 2.9 x 1.7 x 0.00 | 4.2 |
Ultra High Frequency Matched Pair Transistors | Transistor Arrays | -40 to +85°C | SOT23 | 6 | 2.9 x 1.7 x 0.00 | |
1A Rail-to-Rail Input-Output Operational Amplifier | VCOM Amplifiers and Calibrators for Display | -40 to +85°C | TDFN | 8 | 3.0 x 3.0 x 0.75 | 2.314 |
Programmable 18-Channel x 2 Bank, 10-Bit TFT-LCD VREF Generator with Buffered VCOM Calibrator | Programmable Gamma Reference Amplifiers for Display | -40 to +85°C | TQFN | 32 | 5.0 x 5.0 x 0.75 | |
Programmable 14-Channel x 2 Bank, 10-bit TFT-LCD VREF Generator with Buffered VCOM Calibrator | Programmable Gamma Reference Amplifiers for Display | -40 to +85°C | TQFN | 32 | 5 x 5 x 0.8 | |
18-Channel Programmable I2C TFT-LCD Reference Voltage Generator with VCOM, Integrated VCOM Calibrator and 2 Banks of Integrated EEPROM | Programmable Gamma Reference Amplifiers for Display | -40 to +85°C | QFN | 32 | 5.0 x 6.0 x 0.90 | |
15-Channel I2C Programmable TFT-LCD Reference Voltage Generator with Integrated EEPROM, and Ultra-low Power Operation | Programmable Gamma Reference Amplifiers for Display | -40 to +85°C | X2QFN | 28 | 4.0 x 5.0 x 0.38 | 2.517 |
5V, Rail-Rail I/O, Zero-Drift, Single Ended Output Programmable Gain Instrumentation Amplifier | Instrumentation Amplifiers | -40 to +125°C | TSSOP | 14 | 5.0 x 4.4 x 0.00 | |
5V, Rail-Rail I/O, Zero-Drift, Differential Output Programmable Gain Instrumentation Amplifier | Instrumentation Amplifiers | -40 to +125°C | TSSOP | 14 | 5.0 x 4.4 x 0.00 | 3.722 |
5V, Rail-Rail I/O, Zero-Drift, Differential Output Programmable Gain Instrumentation Amplifier | Instrumentation Amplifiers | -40 to +125°C | TSSOP | 14 | 5.0 x 4.4 x 0.00 | 4.274 |
MMIC Silicon Bipolar Broadband Amplifier | RF Amplifiers & Gain Blocks | -40 to +85°C | SC70 | 6 | 2.0 x 1.3 x 0.85 | 0.8933 |
400MHz Slew Rate Enhanced Rail-to-Rail Output Gain Block | RF Amplifiers & Gain Blocks | -40 to +85°C | TQFN | 12 | 3.0 x 3.0 x 0.75 | 5.454 |
Quad 18V Pin Electronics Driver/Window Comparator | Power FET/CCD Drivers | -40 to +85°C | QFN | 72 | 10.0 x 10.0 x 0.65 | 26.84 |
Quad 18V Pin Electronics Driver/Window Comparator | Power FET/CCD Drivers | -40 to +85°C | QFN | 72 | 10.0 x 10.0 x 0.65 | |
Dual, High Speed MOSFET Driver | Power FET/CCD Drivers | -40 to +85°C | QFN, TSSOP | 8, 16 | 3.0 x 4.4 x 0.00, 4.0 x 4.0 x 1.00 | 1.471 |
Dual, High Speed MOSFET Driver | Power FET/CCD Drivers | -40 to +85°C | QFN | 16 | 4.0 x 4.0 x 1.00 | 1.744 |
Ultra-Low Power 14-Channel Programmable Gamma Buffer with Integrated EEPROM | Automotive Programmable Gamma | -40 to +105°C | X2QFN | 28 | 4.0 x 5.0 x 0.38 | 2.941 |
プログラマブルミックスド・シグナルマトリックス(インシステムプログラマビリティと高度なアナログ機能付き) | AnalogPAK™ | -40 to +85 | TQFN | 24 | 3.0 x 3.0 | |
Delta-Sigma A/D Converters | ||||||
General-purpose Op-amps | ||||||
General-purpose Op-amps |
|
|
|
---|---|---|
分類 | タイトル | 日時 |
トレーニング | PDF 258 KB | |
トレーニング | PDF 325 KB | |
アプリケーションノート | PDF 564 KB | |
その他資料 | PDF 519 KB | |
ホワイトペーパー | PDF 159 KB | |
アプリケーションノート | PDF 357 KB | |
アプリケーションノート | PDF 843 KB | |
7 items
|