画像
ルネサスのRFバッファポートフォリオは、非常に低いノイズフロア特性と、事実上無視可能なほど低い付加位相ノイズ性能を特徴とするデバイスで構成されます。ルネサスのクロックシンクロナイザやJESD204B/C向けジッタ減衰器と併用する事で、AC特性に妥協することなく出力ファンアウトを拡大する事が出来ます。低スキューの出力は分配するクロックの位相アライメントを保ちます。シングル又はデュアルチャンネルの構成は、JESD204B/Cシステムにおけるクロックと同期信号の同時分配をサポートします。差動信号の入出力はGHzクラスの高周波数に対応しています。設定可能な位相遅延、出力信号のフォーマット、出力振幅の制御、複数デバイス間での位相アライメント制御によって、お客様のボード設計により大きなフレキシビリティを提供します。内蔵ディバイダによって高速の入力クロックから低速の出力クロックに分周する事にも対応しています。
Outputs (#) |
Inputs (#) |
Divider Value |
Channels (#) |
Input Freq (MHz) |
Output Freq Range (MHz) |
Output Skew (ps) |
Adjustable Phase |
Noise Floor (dBc/Hz) |
Additive Phase Jitter Typ RMS (fs) |
Output Type |
Supply Voltage (V) |
Advanced Features |
Temp. Range |
Pkg. Type |
Lead Count (#) |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||||
Low Skew,1-to-6,Differential-to-2.5V,3.3V LVPECL/ECL Fanout Buffer | 6 | 2 | 1 | 0 - 2000 | 0 - 2000 | 50 | No | 100 | LVPECL | 2.5, 3.3 | -40 to 85°C | TSSOP | 20 | 7.93 | ||||
Low Skew,1-to-2,Differential-to-2.5V,3.3V LVPECL/ECL Fanout Buffer | 2 | 1 | 1 | 0 - 2500 | 0 - 2500 | 5 | No | 26 | ECL, LVPECL | 2.5, 3.3 | -40 to 85°C | SOIC, TSSOP | 8 | 3.654 | ||||
Low Skew,1-to-5 Differential-to-2.5V,3.3V LVPECL/ECL Fanout Buffer | 5 | 2 | 1 | 0 - 2000 | 0 - 2000 | 55 | No | 100 | LVPECL | 2.5, 3.3 | -40 to 85°C | TSSOP | 20 | |||||
Low Skew,1-to-12,Differential-to-3.3V,2.5V LVPECL Fanout Buffer | 12 | 1 | 1 | 0 - 1500 | 0 - 1500 | 50 | No | 60 | LVPECL | 2.5, 3.3 | -40 to 85°C | VFQFPN | 32 | 35.01 | ||||
2:1 Differential-to-LVDS Multiplexer | 1 | 2 | 1 | 0 - 2500 | 0 - 2500 | No | 60 | LVDS | 3.3 | -40 to 85°C | VFQFPN | 16 | 12.85 | |||||
1:2 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | 2 | 1 | 1 | 0 - 1200 | 0 - 1200 | 20 | No | -162 | 42 | LVDS | 1.8 | -40 to 85°C | VFQFPN | 16 | 5.75 | |||
1:6 LVDS Output 1.8V Fanout Buffer | 6 | 1 | 1 | 0 - 1200 | 0 - 1200 | 20 | No | -162 | 39 | LVDS | 1.8 | -40 to 85°C | VFQFPN | 20 | 6.502 | |||
2:4 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | 4 | 2 | 1 | 0 - 1200 | 0 - 1200 | 14 | No | -162 | 42 | LVDS | 1.8 | -40 to 85°C | VFQFPN | 16 | 6.856 | |||
2:8 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | 8 | 2 | 1 | 0 - 1200 | 0 - 1200 | 20 | No | -162 | 41 | LVDS | 1.8 | -40 to 85°C | VFQFPN | 28 | 10.67 | |||
2:12 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | 12 | 2 | 1 | 0 - 1200 | 0 - 1200 | 12 | No | -162 | 73 | LVDS | 1.8 | -40 to 85°C | VFQFPN | 40 | 6.925 | |||
Dual 1:2 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | 4 | 2 | 2 | 0 - 2000 | 0 - 2000 | 30 | No | -160 | 45 | LVDS | 1.8 | Dual Buffer, Output Amplitude Control | -40 to 85°C (Tc ≤ 105°C) | VFQFPN | 16 | Yes | 10.53 | |
Dual 1:4 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | 8 | 2 | 2 | 0 - 2000 | 0 - 2000 | 30 | No | -160 | 45 | LVDS | 1.8 | Dual Buffer, Output Amplitude Control | -40 to 85°C (Tc ≤ 105°C) | VFQFPN | 28 | Yes | 10.67 | |
Dual 1:6 LVDS Output 1.8V / 2.5V Fanout Buffer | 12 | 2 | 2 | 0 - 2000 | 0 - 2000 | 40 | No | -160 | 45 | LVDS | 1.8, 2.5 | Dual Buffer, Output Amplitude Control | -40 to 85°C (Tc ≤ 105°C) | WLCSP | 48 | Yes | 7.343 | |
Dual 1:6 LVDS Output 1.8V / 2.5V Fanout Buffer | -40 to 85°C | VFQFPN | 40 | 7.313 | ||||||||||||||
Dual 1:8 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | 16 | 2 | 2 | 0 - 2000 | 0 - 2000 | 40 | No | -160 | 45 | LVDS | 1.8 | Dual Buffer, Output Amplitude Control | -40 to 85°C (Tc ≤ 105°C) | VFQFPN | 48 | Yes | 8.503 | |
Low Additive Jitter 2:8 Buffer with Universal Differential Outputs | 8 | 2 | 2 | 0.000001 - 1000 | 0.000001 - 1000 | 100 | No | -153 | 70 | CML, HCSL, LVDS, LVPECL | 1.8 - 3.3 | -40 to 85°C | VFQFPN | 32 | ||||
Low Additive Jitter 2:8 Buffer with CMOS / Differential Outputs | 8 | 2 | 2 | 100 | No | -156 | 80 | LVCMOS, LVDS, LVPECL | -40 to 85°C | VFQFPN | 32 | 11.03 | ||||||
Programmable Low Additive Jitter 2:8 Buffer with Dividers and Universal Outputs | 8 | 2 | 2, 511 | 2 | 0.000001 - 700 | 0.000001 - 700 | 100 | No | -154 | 60 | CML, HCSL, LVDS, LVPECL | -40 to 85°C | VFQFPN | 32 | ||||
2:4, LVDS Output Fanout Buffer, 2.5V | 4 | 2 | 1 | 0 - 2000 | 0 - 2000 | 20 | No | -160 | 95 | LVDS | 2.5 | -40 to 85°C | VFQFPN | 16 | 3.545 | |||
2:4, LVDS Output Fanout Buffer, 3.3 V | 4 | 2 | 1 | 0 - 2000 | 0 - 2000 | 20 | No | -160 | 95 | LVDS | 3.3 | -40 to 85°C | VFQFPN | 16 | 3.545 | |||
1:8, LVDS Output Fanout Buffer | 8 | 2 | 1 | 0 - 2000 | 0 - 2000 | 20 | No | -160 | 82 | LVDS | 3.3 | -40 to 85°C | VFQFPN | 28 | 7.692 | |||
1:12, LVDS Output Fanout Buffer | 12 | 2 | 1 | 0 - 2000 | 0 - 2000 | 45 | No | -160 | 65 | LVDS | 2.5 | -40 to 85°C | VFQFPN | 40 | 4.671 | |||
Dual 1:4, LVDS Output Fanout Buffer | 8 | 2 | 2 | 0 - 2000 | 0 - 2000 | 35 | No | -160 | 105 | LVDS | 2.5 | Dual Buffer | -40 to 85°C | VFQFPN | 28 | 4.201 | ||
1:2,LVPECL Output Fanout Buffer | 2 | 1 | 1 | 0 - 2000 | 0 - 2000 | 15 | No | -162 | 36 | LVPECL | 2.5, 3.3 | -40 to 85°C | VFQFPN | 16 | 6.24 | |||
Low Phase Noise,1-to-4, 3.3V, 2.5V LVPECL Output Fanout Buffer | 4 | 1 | 1 | 0 - 2000 | 0 - 2000 | 15 | No | -162 | 32 | LVPECL | 2.5, 3.3 | -40 to 85°C | VFQFPN | 16 | 4.43 | |||
2:4 LVPECL Output Fanout Buffer | 4 | 2 | 1 | 0 - 2000 | 0 - 2000 | 64 | No | -160 | 32 | LVPECL | 2.5, 3.3 | -40 to 85°C (Tc ≤ 105°C) | VFQFPN | 16 | Yes | 6.37 | ||
2:8,LVPECL Output Fanout Buffer | 8 | 2 | 1 | 0 - 2000 | 0 - 2000 | 64 | No | -162 | 31.1 | LVPECL | 2.5, 3.3 | -40 to 85°C | VFQFPN | 28 | 9.25 | |||
2:12,3.3V,2.5V LVPECL Fanout Buffer | 12 | 2 | 1 | 0 - 2000 | 0 - 2000 | 15 | No | -160 | 45 | LVPECL | 2.5, 3.3 | -40 to 85°C | VFQFPN | 40 | 10.48 | |||
Dual 1:2, 3.3V, 2.5V LVPECL Output Fanout Buffer | 4 | 2 | 2 | 0 - 2000 | 0 - 2000 | 15 | No | -162 | 31 | LVPECL | 2.5, 3.3 | Dual Buffer | -40 to 85°C | VFQFPN | 16 | 3.623 | ||
Dual 1:4, 3.3V, 2.5V LVPECL Output Fanout Buffer | 8 | 2 | 2 | 0 - 2000 | 0 - 2000 | 25 | No | -162 | 43 | LVPECL | 2.5, 3.3 | Dual Buffer | -40 to 85°C (Tc ≤ 105°C) | VFQFPN | 28 | Yes | 5.792 | |
Dual 1:6, 3.3V, 2.5V LVPECL Output Fanout Buffer | 12 | 2 | 2 | 0 - 2000 | 0 - 2000 | 26 | No | -162 | 42 | LVPECL | 2.5, 3.3 | Dual Buffer | -40 to 85°C (Tc ≤ 105°C) | VFQFPN | 40 | Yes | 5.883 | |
デュアル1:8、3.3V、2.5V LVPECL出力ファンアウトバッファ | 16 | 2 | 2 | 0 - 2000 | 0 - 2000 | 25 | No | -162 | 43 | LVPECL | 2.5, 3.3 | Dual Buffer | -40 to 85°C | VFQFPN | 48 | 11.24 | ||
1:18, 2.5V, 3.3V Selectable LVPECL or LVDS Fanout Buffer | 18 | 1 | 1 | 0 - 2000 | 0 - 2000 | 40 | No | -160 | 39 | LVDS, LVPECL | 2.5, 3.3 | -40 to 85°C | VFQFPN | 48 | ||||
JESD204B Compliant Fanout Buffer and Divider | 16 | 2 | 1, 2, 4, 8, 12, 16 | 2 | 0 - 3000 | 0 - 3000 | 100 | Yes | -158.8 | LVDS, LVPECL | 3.3 | Dual Buffer, Individual output bank enable and more... |
-40 to 85°C (Tc ≤ 105°C) | VFQFPN | 64 | Yes | 11.1 | |
JESD204B/C準拠のファンアウトバッファ及び分周器 | 16 | 2 | 1, 2, 3, 4, 6, 8, 12, 16, 24 | 2 | 0 - 3000 | 0 - 3000 | 100 | Yes | -158.8 | LVDS, LVPECL | 3.3 | Dual Buffer, Individual output bank enable and more... |
-40 to 85°C (Tc ≤ 105°C) | VFQFPN | 64 | Yes | 20.04 |