画像
ルネサスは、電力が重視される環境で電力、処理、帯域幅の課題に対応するため、システム設計者にデータおよびコードのストレージに関してより多くの選択肢を提供します。 システムブートなどの各タスク用に設計された標準クラスのフラッシュに加え、システム拡張クラスのメモリは、MCUのオーバーヘッドを削減し、最大85%のエネルギーを節約することができます。
製品選択ガイドをダウンロードして、すべてのフラッシュソリューションをご参照ください。
基本機能とユニバーサルな互換性
最大85%までのエネルギー節約とMCUオーバーヘッドの低減
Memory Class |
Memory Density |
Operating Voltage Range (V) |
スピード |
Interface |
Temp. Range |
Deep Power Down (µA) |
Read Current (mA) |
Key Benefit |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||
1 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support | System Enhancing | 1 Mbit | 1.7 - 3.6, 1.65 - 3.6 | 104 MHz | SPI (Dual) | -40C to 85C°C, -40C to 125C°C | 0.2 | 4.5 | Save Energy and Power for Data Logging | 0.4803 |
2 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support | System Enhancing | 2 Mbit | 1.7 - 3.6, 1.65 - 3.6 | 85 MHz, 104 MHz | SPI (Dual) | -40C to 85C°C, -40C to 125C°C | 0.2 | 4.5 | Save Energy and Power for Data Logging | 0.6136 |
4 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support | System Enhancing | 4 Mbit | 1.7 - 3.6, 1.65 - 3.6 | 85 MHz | SPI (Dual) | -40C to 85C°C, -40C to 125C°C | 0.2 | 4.5 | Save Energy and Power for Data Logging | 1.179 |
8Mbit 2.7V Minimum SPI Serial Flash Memory | Standard | 8 Mbit | 2.7 - 3.6 | 100 MHz | SPI (Dual) | -40C to 85C°C | 5 | 12 | 1.496 | |
256 Kbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support | System Enhancing | 256 Kbit | 1.65 - 3.6 | 104 MHz | SPI (Dual) | -40C to 85C°C | 0.2 | 4.5 | Save Energy and Power for Data Logging | 0.3538 |
32Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual Read Support | Standard | 32 Mbit | 2.7 - 3.6 | 100 MHz | SPI (Dual) | -40C to 85C°C | 5 | 12 | 2.84 | |
512 Kbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support | System Enhancing | 512 Kbit | 1.65 - 3.6 | 104 MHz | SPI (Dual) | -40C to 85C°C | 0.2 | 4.5 | Save Energy and Power for Data Logging | 0.381 |
64Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual I/O Support | Standard | 64 Mbit | 2.7 - 3.6 | 100 MHz | SPI (Dual) | -40C to 85C°C | 5 | 25 | 4.229 | |
8Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 8 Mbit | 1.65 - 1.95 | 100 MHz | SPI (Dual) | -40C to 85C°C | 8 | 10 | 1.475 | |
16Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 16 Mbit | 1.65 - 1.95 | 100 MHz | SPI (Dual) | -40C to 85C°C | 8 | 10 | 1.231 | |
1Mbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | System Enhancing | 1 Mbit | 2.3 - 3.6 | 104 MHz | SPI (Dual) | -40C to 85C°C | 0.35 | 6 | Save Energy and Power for Data Logging | 0.5426 |
256Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | System Enhancing | 256 Kbit | 2.3 - 3.6 | 104 MHz | SPI (Dual) | -40C to 85C°C | 0.35 | 6 | Save Energy and Power for Data Logging | 0.2487 |
512-Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | System Enhancing | 512 Kbit | 2.3 - 3.6 | 104 MHz | SPI (Dual) | -40C to 85C°C | 0.35 | 6 | Save Energy and Power for Data Logging | 0.2842 |
1Mbit超低エネルギーシリアルフラッシュメモリ | System Enhancing | 1 Mbit | 1.65 - 3.6 | 85 MHz | SPI (Dual & Quad) | -40C to 85C°C | 0.1 | 1.2 | Ultra low Energy, save more than 70% energy | 0.29 |
2Mbit超低エネルギーシリアルフラッシュメモリ | System Enhancing | 2 Mbit | 1.65 - 3.6 | 85 MHz | SPI (Dual & Quad) | -40C to 85C°C | 0.1 | 1.2 | Ultra low Energy, save more than 70% energy | 0.29 |
4 Mbit Ultra-low Energy Serial Flash Memory | System Enhancing | 4 Mbit | 1.65 - 3.6 | 85 MHz | SPI (Dual & Quad) | -40C to 85C°C | 0.1 | 1.2 | Ultra low Energy, save more than 70% energy | 0.2045 |
8Mビット超低エネルギーシリアルフラッシュメモリ | System Enhancing | 8 Mbit | 1.65 - 3.6 | 104 MHz | SPI (Single, Dual & Quad) | -40C to 85C°C | 0.1 | 1.2 | Save more than 70% energy, Ultra-low Energy | 0.2318 |
4Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | Standard | 4 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C | 0.007 | 8.5 | 0.341 | |
8Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | Standard | 8 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C | 0.007 | 8.5 | 0.4164 | |
16Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | Standard | 16 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C, -40C to 105C°C | 0.007 | 8.5 | 0.4955 | |
32Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | Standard | 32 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C | 0.007 | 8.5 | 0.6627 | |
16Mbit, 2.3 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 16 Mbit | 2.3 - 3.6 | 85 MHz | SPI | -40C to 85C°C | 0.3 | 6 | Micron Replacement | |
2Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 2 Mbit | 1.65 - 3.6 | 85 MHz | SPI | -40C to 85C°C | 0.3 | 4.5 | Micron Replacement | 0.772 |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 4 Mbit | 1.65 - 3.6 | 85 MHz | SPI | -40C to 85C°C | 0.3 | 6 | Micron Replacement | 0.8508 |
8Mbit, 1.7 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 8 Mbit | 1.7 - 3.6 | 85 MHz | SPI | -40C to 85C°C | 0.3 | 6 | Micron Replacement | 1.178 |
128Mbit、3V SPIシリアルフラッシュメモリ、デュアル I/Oおよびクアッド I/O対応 | Standard | 128 Mbit | 2.7 - 3.6 | 133 MHz | SPI (Dual & Quad-[default]) | -40C to 85C°C, -40C to 105C°C | 2 | 12 | 1.98 | |
64Mbit, 3V SPI Serial Flash Memory with Dual I/O and Quad I/O Support | Standard | 64 Mbit | 2.7 - 3.6 | 104 MHz | SPI (Dual & Quad-[default]) | -40C to 85C°C | 1 | 3.3 | 0.7622 | |
128Mbit、1.7V以上のSPIシリアルフラッシュメモリ、デュアル I/O、クワッド I/O、QPIに対応 | Standard | 128 Mbit | 1.7 - 2 | 133 MHz | SPI (Dual & Quad-[default]) | -40C to 85C°C | 2 | 7 | 1.93 | |
32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | Standard | 32 Mbit | 1.7 - 2 | 104 MHz | SPI (Dual & Quad-[default]) | -40C to 85C°C | 2 | 5 | 0.6935 | |
4Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 4 Mbit | 2.5 - 3.6 | 108 MHz | SPI (Dual & Quad) | -40C to 85C°C | 1.2 | 3.3 | 0.3504 | |
8Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 8 Mbit | 2.5 - 3.6 | 108 MHz | SPI (Dual & Quad) | -40C to 85C°C | 1.2 | 3.3 | 0.2437 | |
128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 128 Mbit | 2.7 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C, -40C to 105C°C | 2 | 12 | 1.774 | |
16Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 16 Mbit | 2.5 - 3.6 | 108 MHz | SPI (Dual & Quad) | -40C to 85C°C | 1.5 | 3.3 | 0.4148 | |
32Mbit、2.7V以上のデュアルI/O対応SPIシリアルフラッシュメモリ | Standard | 32 Mbit | 2.7 - 3.6 | 108 MHz | SPI (Dual & Quad) | -40C to 85C°C | 1 | 3.3 | 0.4765 | |
64Mbit、2.7V以上のデュアルI/O対応SPIシリアルフラッシュメモリ | Standard | 64 Mbit | 2.7 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C | 1 | 3.3 | 1.27 | |
128Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | Standard | 128 Mbit | 1.7 - 2 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C | 2 | 7 | 1.55 | |
32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | Standard | 32 Mbit | 1.7 - 2 | 104 MHz | SPI (Dual & Quad) | -40C to 85C°C | 2 | 5 | 0.95 | |
64Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | Standard | 64 Mbit | 1.7 - 2 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C | 2 | 5 | 1.17 | |
1Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current | System Enhancing | 1 Mbit | 1.65 - 3.6 | 104 MHz | SPI (Dual) | -40C to 85C°C | 0.2 | 3.5 | Low Power, Low Read Current | 0.7399 |
2Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and low Read current | System Enhancing | 2 Mbit | 1.65 - 3.6 | 70 MHz | SPI (Dual) | -40C to 85C°C | 0.2 | 3.5 | Low Power, Low Read Current | 0.8135 |
4Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current | System Enhancing | 4 Mbit | 1.65 - 3.6, 1.7 - 3.6 | 85 MHz | SPI (Dual) | -40C to 85C°C, -40C to 125C°C | 0.2 | 3.5 | Low Power, Low Read Current | 0.916 |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | System Enhancing | 4 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C | 0.007 | 5.6 | 5x faster, 70% Energy Savings | 0.3245 |
8Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | System Enhancing | 8 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C | 0.007 | 5.6 | 5x faster, 70% Energy Savings | 0.3868 |
16Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | System Enhancing | 16 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C | 0.007 | 5.5 | 5x faster, 70% Energy Savings | 0.4701 |
32Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | System Enhancing | 32 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40C to 85C°C | 0.007 | 5.5 | 5x faster, 70% Energy Savings | 1.11 |
512Kbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and low Read Current | System Enhancing | 512 Kbit | 1.65 - 3.6 | 104 MHz | SPI (Dual) | -40C to 85C°C | 0.2 | 4.5 | Low Power, Low Read Current | 0.6136 |
2Mbit, 1.65 V to 4.4 V Range SPI Serial Flash Memory with Dual I/O Support | System Enhancing | 2 Mbit | 1.65 - 3.6 | 85 MHz | SPI (Dual & Quad) | -40C to 85C°C | 0.1 | 1.2 | Ultra low Energy, save more than 70% energy | 0.8541 |
4Mbit, 1.65 V to 4.4 V Range SPI Serial Flash Memory with Dual I/O Support | System Enhancing | 4 Mbit | 1.65 - 4.4 | 85 MHz | SPI (Dual) | -40C to 85C°C | 0.2 | 3.5 | Extended Range to 4.4 Volts | 0.9566 |
2Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 2 Mbit | 1.65 - 3.6 | 85 MHz | SPI | -40C to 85C°C | 0.2 | 4.5 | Robust and Most Efficient Data Logging Memory | 1.34 |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 4 Mbit | 1.65 - 3.6 | 70 MHz, 85 MHz | SPI | -40C to 85C°C, -40C to 125C°C | 0.4 | 6 | Robust and Most Efficient Data Logging Memory | 1.216 |