画像
ルネサスのコンピューティング・パワー製品は最大±0.5%の精度、パラレル/シリアルVIDのサポート、位相ドロップ、エネルギー節約のためのCCM/DEMモード遷移、およびI2C機能を備えています。 当社の多相変調技術は、コンピュータで使用されるアナログ多相コントローラーでの経験から生まれたものです。
この製品には、プロセッサとのシリアル通信、パワーステージ制御、モニタリングへのサポートが含まれます。 全製品はインテル/AMDが提唱する仕様に準拠しています。 ルネサスのプロセッサ・パワー製品は、R3/R4およびEAPP変調方式を特長とし、超高速負荷過渡応答、あらゆる負荷条件下での正確な電流バランス、優れた安定性を備え、お客様の開発の中でで幅広く実証されています。
サブカテゴリ |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
型名 | ||||||
PMIC for Applications providing up to 12 A Continuous Current | Multiple Output Power Management ICs (PMICs) for CPU Power | 100-BGA | 100 | 3.825 | ||
High Voltage Synchronous Rectified Buck MOSFET Drivers | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C, 0 to +70°C | QFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 0.9271 |
High Voltage Synchronous Rectified Buck MOSFET Drivers | Synchronous FET Drivers for Multiphase DC/DC Converters | -10 to +100°C | DFN | 8 | 2.0 x 2.0 x 0.90 | 2.86 |
1-Phase Core Controller (Santa Rosa, IMVP-6+) | Single Output Buck DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | QFN | 40 | 6.0 x 6.0 x 0.90 | 3.44 |
2-Phase Core Controller (Santa Rosa, IMVP-6+) | Analog Multiphase DC/DC Switching Controllers | 0 to +70°C | QFN | 48 | 7.0 x 7.0 x 0.90 | 4.359 |
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs | Multiple Output DC/DC Switching Controllers | -10 to +100°C | TQFN | 48 | 6.0 x 6.0 x 0.75 | 5.399 |
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs | Multiple Output DC/DC Switching Controllers | -40 to +85°C | TQFN | 48 | 6.0 x 6.0 x 0.75 | |
Multiphase PWM Regulator for AMD Fusion Mobile CPUs Using SVI 2.0 | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.999 |
Multiphase PWM Regulator for AMD Fusion™ Mobile CPUs Using SVI 2.0 | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 5.908 |
Multiphase PWM Regulator for AMD CPUs Using SVI2 | Analog Multiphase DC/DC Switching Controllers | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.635 | |
Multiphase PWM Regulator for AMD Fusion Mobile CPUs Using SVI 2.0 | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 6.696 |
Single-Phase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs | Single Output Buck DC/DC Switching Controllers | -10 to +100°C | TQFN | 28 | 4.0 x 4.0 x 0.75 | |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.191 |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.469 |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C | TQFN | 48 | 6.0 x 6.0 x 0.75 | 5.541 |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.469 |
Single-Phase Buck PWM Controller with Integrated MOSFET Drivers for Intel VR11 and AMD Applications | Single Output Buck DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | QFN | 32 | 5.0 x 5.0 x 0.90 | 3.076 |
Enhanced 6-Phase PWM Controller with 8-Bit VID Code and Differential Inductor DCR or Resistor Current Sensing | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 7.0 x 7.0 x 0.90 | |
Three-Phase Buck PWM Controller with Integrated MOSFET Drivers and Light Load Efficiency Enhancements for Intel VR11.1 Applications | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 7.0 x 7.0 x 0.90 | |
Three-Phase Buck PWM Controller with Integrated MOSFET Drivers and Light Load Efficiency Enhancements for Intel VR11.1 Applications | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | QFN | 48 | 7.0 x 7.0 x 0.90 | 5.357 |
VR11.1, 4-Phase PWM Controller with Light Load Efficiency Enhancement and Load Current Monitoring Features | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | QFN | 40 | 6.0 x 6.0 x 0.90 | 3.089 |
VR11.1, 4-Phase PWM Controller with Phase Dropping, Droop Disabled and Load Current Monitoring Features | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | QFN | 40 | 6.0 x 6.0 x 0.90 | 6.11 |
Multiphase PWM Regulator for VR12 DDR Memory Systems | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 3.774 |
Multiphase PWM Regulator for VR12 Desktop CPUs | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | TQFN | 48 | 6.0 x 6.0 x 0.75 | 5.645 |
EAPP Hybrid Digital 6-Phase Green PWM Controller for Digital Power Management of Core and Memory With AUTO Phase Shedding | Analog Multiphase DC/DC Switching Controllers | 0 to +70°C | QFN | 48 | 6.0 x 6.0 x 0.90 | |
AMD Fusion Desktop CPUs Using SVI 2.0 | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 6.696 |
Advanced Linear EAPP Digital 6-Phase Green PWM Controller for Digital Power Management With NVM and AUTO Phase Shedding | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 5.672 |
Multiple Linear Power Controller with ACPI Control Interface | ACPI Regulators & Controllers | 0 to +70°C | SOICN-EP | 8 | 4.9 x 3.9 x 0.00 | 1.295 |
Synchronous Rectified MOSFET Driver | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C, 0 to +70°C | DFN | 10 | 3.0 x 3.0 x 0.90 | 1.965 |
Synchronous Rectified MOSFET Driver | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C | QFN | 8 | 3.0 x 3.0 x 0.90 | 1.089 |
Synchronous Rectified MOSFET Driver | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C, 0 to +70°C | QFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 2.095 |
Advanced Synchronous Rectified Buck MOSFET Drivers with Pre-POR OVP | Synchronous FET Drivers for Multiphase DC/DC Converters | 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 3.27 |
High-Frequency 6A Sink Synchronous MOSFET Drivers with Protection Features | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C | DFN | 10 | 3.0 x 3.0 x 0.90 | |
High-Frequency 6A Sink Synchronous MOSFET Drivers with Protection Features | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.391 |
フェーズ・シェディング機能 / 出力監視機能付きPWMダブラー | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C, 0 to +70°C | DFN | 10 | 3.0 x 3.0 x 0.90 | 2.016 |
PWM Doubler with Output Monitoring Feature | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +125°C | DFN | 10 | 3.0 x 3.0 x 0.90 | |
VR11.1 Compatible Synchronous Rectified Buck MOSFET Drivers | Synchronous FET Drivers for Multiphase DC/DC Converters | 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 4.74 |
VR11.1 Compatible Synchronous Rectified Buck MOSFET Drivers | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C | DFN | 10 | 3.0 x 3.0 x 0.90 | 2.146 |
Synchronous Rectified Buck MOSFET Drivers | Synchronous FET Drivers for Multiphase DC/DC Converters | 0 to +70°C | DFN | 8 | 2.0 x 2.0 x 0.90 | 1.569 |
VR11.1, VR12 Compatible Synchronous Rectified Buck MOSFET Driver | Synchronous FET Drivers for Multiphase DC/DC Converters | 0 to +70°C | DFN | 10 | 3.0 x 3.0 x 0.90 | |
デジタル・デュアル出力、4相設定可能、PMBus付きPWMコントローラ | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 8.8 |
デジタル・デュアル出力、7相設定可能、PMBus付きPWMコントローラ | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 11.37 |
Digital Dual Output, 4-Phase Configurable, PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | |
Digital Dual Output, 7-Phase Configurable PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 6.502 |
Digital Dual Output, 2-Phase PWM Controller | Digital Multiphase DC/DC Switching Controllers | TQFN | 32 | 4.0 x 4.0 x 0.70 | 4.375 | |
Digital Triple Output, 3-Phase PWM Controller | Digital Multiphase DC/DC Switching Controllers | TQFN | 40 | 5.0 x 5.0 x 0.75 | 3.661 | |
Digital Dual Output, 5-Phase Controller | Digital Multiphase DC/DC Switching Controllers | TQFN | 40 | 5.0 x 5.0 x 0.75 | 3.549 | |
Digital Dual Output, 4-Phase PWM Controller | Digital Multiphase DC/DC Switching Controllers | TQFN | 40 | 5.0 x 5.0 x 0.75 | 3.517 | |
Digital Triple Output, 6-Phase PWM Controller | Digital Multiphase DC/DC Switching Controllers | QFN | 52 | 6.0 x 6.0 x 0.90 | 6.337 | |
Digital Dual Output, 9-Phase PWM Controller | Digital Multiphase DC/DC Switching Controllers | QFN | 52 | 6.0 x 6.0 x 0.90 | 5.072 |