The ISL60002 FGA voltage references are very high precision analog voltage references fabricated using the Renesas proprietary Floating Gate Analog (FGA) technology and feature low supply voltage operation at ultra-low 350nA operating current. Additionally, the ISL60002 family features guaranteed initial accuracy as low as ±1. 0mV and 20ppm/°C temperature coefficient. The initial accuracy and temperature stability performance of the ISL60002 family, plus the low supply voltage and 350nA power consumption, eliminates the need to compromise thermal stability for reduced power consumption, making it an ideal companion to high resolution, low power data conversion systems. Special Note: Post-assembly x-ray inspection may lead to permanent changes in device output voltage and should be minimized or avoided.
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
ご購入 / サンプル |
|
---|---|---|---|---|---|
型名 | |||||
ISL60002BIH312Z-TK circleアクティブ サンプル入手可能 |
SOT23 | Reel | 1 | 3.654 | サンプルを入手, |