Automotive Cybersecurity

Modern automobiles are embedded with advanced technological innovations enabling cars to be safer, more comfortable, and environmentally friendly, driven by megatrends commonly referred to as C.A.S.E.




Modern Vehicle Trends

Connected 

图像
Connectivity icon

Autonomous 

图像
Autonomy icon

Shared 

图像
Sharing icon

Electric 

图像
Electrification icon

Amongst the many benefits brought by advanced technologies, there are two major security concerns – increased system complexity and increased attack surface that lead to cybersecurity threats.



Cybersecurity Threats
图像
Unauthorized Access icon

Unauthorized Access

图像
Malware Installation icon

Malware Installation

图像
Denial of Service Spoofing icon

Denial of Service
Spoofing

图像
Download Unauthorized Software icon

Download Unauthorized Software

Automotive Cybersecurity Solution

Renesas comprehensive and scalable solution with state-of-the-art hardware and software technology allows OEMs to build to the highest possible degree of automotive cybersecurity and safety across all vehicle domains. With the increase of system complexity in automotive, multi-layered defense shown below is required to secure automotive system.

  R-Car (SoCs)RH850 (MCU)RL78 (MCU)
图像
Secure External Communication icon
Secure External Communicationcheck  
图像
Secure Gateway (Firewall) icon
Secure Gateway (Firewall)checkcheck 
图像
Secure In-vehicle Network icon
Secure In-vehicle Networkcheckcheckcheck
图像
Secure Processing for Trust Chain (Secure boot) icon

Secure Processing for Trust Chain

(Secure boot)

checkcheckcheck
图像
Secure Software Update icon
Secure Software Updatecheckcheckcheck
图像
Hardware Trust Anchor (HSM) icon
Hardware Trust Anchor (HSM)checkcheckcheck 

Automotive Cybersecurity Use Case

图像
Automotive Cybersecurity Use Case

Automotive Security Product Portfolio

Renesas automotive SoC (R-Car) and MCUs (RH850, RL78) include HSMs (hardware security modules) and dedicated cryptographic accelerators to integrate automotive cybersecurity that meet or exceed customer demands for cybersecurity.

DevicesR-Car (SoCs)RH850 (MCU)RL78/F24, RL78/F23 (MCU)
DescriptionDesigned for intelligent and automated driving vehicles and embedded HSM provide advanced security protection against cyber attacks.32-bit automotive MCUs offers high performance balanced with very low power consumption, rich functional safety and security features embedded HSM.16-bit ultra low power MCU designed for actuator and sensor application embedded with hardware security features optimized for EVITA-Light security.
HSMYesYesYes
EVITA Targeted Use CasesEVITA Full
focuses on securing communication between the vehicle and the outside world​ ​
EVITA Medium
focuses on securing in-vehicle communications between ECUs​
EVITA Light
focuses on securing communication to small low power, low-cost sensors and actuator

Software Infrastructure for Fast Time-to-Market

The Renesas ICU firmware, high-quality security modules specifically designed for Renesas HSM, supports various security functions such as cryptographic and system services to fulfill the security requirements of the vehicle platform.

Security SoftwareR-Car
S4
R-Car
V4H, V3H
R-Car
H3e, M3e, D3e, E3e, V3M
RH850
U2x
RH850
(ICU-M or ICU-S implemented)
ICU-M Firmwarecheckcheck-checkcheck
ICU-S Driver----check
SHIP-S Librarycheck----
CAIP Library--check--
AES-ACC Librarycheckcheck (V4H)---
OP-TEE (on Linux)check-check--
ICU-M LLD (*)---check (U2B)-

*This software is a Low Level Driver (LLD) for ICU-M (Intelligent Cryptographic Unit Master) of Renesas R-Car SOC and RH850 MCU. ICU-M LLD is also planned to be expanded to future R-Car SOC and RH850 MCU. Renesas provides it as reference driver with source code, which supports the Cryptographic accelerators on ICU-M.

Security Stack Partners

Renesas’ trusted partners offer a wide variety of efficient and flexible software stack for Renesas HSM that enable system developers to concentrate on high-level software development, without having to worry about low-level or hardware-specific issues.

Partner 
ESCRYPTAn innovative and flexible HSM security firmware - CycurHSM - that ensures secure boot of the ECU, secure in-vehicle communication, ECU component protection and secure flashing.
VectorAn efficient and flexible software stack for hardware security modules – veSHM - that is adaptable to user’s use case in order to improve cybersecurity.
ElektrobitA complete firmware software stack for a hardware security module (HSM) that implements security algorithms utilizing hardware acceleration mechanisms.

文档

类型 文档标题 日期
白皮书 PDF 350 KB 日文
白皮书 PDF 543 KB 日文
白皮书 PDF 508 KB 日文
白皮书 PDF 649 KB 日文
4 items