图像
Core Voltage (V) |
Bus Width (bits) |
Density (Kb) |
Pkg. Code |
界面 |
I/O Type |
I/O Frequency (MHz) |
组织 |
Temp. Range |
Architecture |
Access Time (ns) |
105°C Max. Case Temp. |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||
256 x 9 AsyncFIFO, 5.0V | 5 | 9 | 2 | PEG28, PLG32 | Asynchronous | 5.0 V TTL | 256 x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 12, 15 | ||
512 x 9 Async FIFO, 5.0V | 5 | 9 | 4 | PEG28, PLG32, PTG28 | Asynchronous | 5.0 V TTL | 512 x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 12, 15 | ||
1K x 9 AsyncFIFO, 5.0V | 5 | 9 | 9 | PEG28, PLG32, PTG28 | Asynchronous | 5.0 V TTL | 1K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 12, 15, 50 | ||
2K x 9 AsyncFIFO, 5.0V | 5 | 9 | 18 | PLG32 | Asynchronous | 5.0 V TTL | 2K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 12 | ||
4K x 9 AsyncFIFO, 5.0V | 5 | 9 | 36 | PEG28, PLG32, PTG28 | Asynchronous | 5.0 V TTL | 4K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 12, 15 | ||
8K x 9 AsyncFIFO, 5.0V | 5 | 9 | 72 | PLG32, PTG28 | Asynchronous | 5.0 V TTL | 8K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 12, 15 | ||
16K x 9 AsyncFIFO, 5.0V | 5 | 9 | 144 | PLG32 | Asynchronous | 5.0 V TTL | 16K x 9 | 0 to 70°C | Uni-directional | 15 | ||
32K x 9 AsyncFIFO, 5.0V | 5 | 9 | 288 | PLG32 | Asynchronous | 5.0 V TTL | 32K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 15, 20 | ||
64K x 9 AsyncFIFO, 5.0V | 5 | 9 | 512 | PLG32 | Asynchronous | 5.0 V TTL | 64K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 20, 25 | ||
1K x 18 SyncFIFO, 5.0V | 5 | 18 | 18 | PNG64, PPG64 | Synchronous | 5.0 V TTL | 100, 66 | 1K x 18 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
4K x 18 SyncFIFO, 5.0V | 5 | 18 | 64 | PNG64 | Synchronous | 5.0 V TTL | 100 | 4K x 18 | 0 to 70°C | Uni-directional | ||
8K x 18 SuperSync FIFO, 5.0V | 5 | 18 | 144 | PPG64 | Synchronous | 5.0 V TTL | 100 | 8K x 18 | 0 to 70°C | Uni-directional | ||
16K x 18 SuperSync FIFO, 5.0V | 5 | 18 | 288 | PNG64 | Synchronous | 5.0 V TTL | 66 | 16K x 18 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
64 x 9 SyncFIFO, 5.0V | 5 | 9 | 1 | PR32 | Synchronous | 5.0 V TTL | 100 | 64 x 9 | 0 to 70°C | Uni-directional | ||
1K x 9 DualAsync FIFO, 5.0V | 5 | 9 | 9 | PAG56 | Asynchronous | 5.0 V TTL | 1K x 9 | 0 to 70°C | Dual FIFO | 12 | ||
128K x 18 / 256K x 9 TeraSync FIFO, 2.5V | 2.5 | 18 | 2048 | BBG240 | Synchronous | 1.5 V HSTL, 1.8 V HSTL, 2.5 V LVTTL, 3.3 V LVTTL | 225 | 128K x 18, 256K x 9 | -40 to 85°C | Uni-directional | ||
512K x 18 / 1M x 9 TeraSync FIFO, 2.5V | 2.5 | 18 | 9216 | BB240, BBG240 | Synchronous | 1.5 V HSTL, 2.5 V LVTTL, 3.3 V LVTTL | 225, 200 | 1M x 9, 512K x 18 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
128K x 36 TeraSync FIFO, 2.5V | 2.5 | 36 | 4096 | BB240 | Synchronous | 1.5 V HSTL, 1.8 V HSTL, 2.5 V LVTTL, 3.3 V LVTTL | 200 | 128K x 36 | -40 to 85°C | Uni-directional | ||
256K x 36 TeraSync FIFO, 2.5V | 2.5 | 36 | 9216 | BB240, BBG240 | Synchronous | 1.5 V HSTL, 2.5 V LVTTL, 3.3 V LVTTL | 225, 200 | 256K x 36 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
128K x 72 TeraSync FIFO, 2.5V | 2.5 | 72 | 9216 | BBG324 | Synchronous | 1.5 V HSTL, 2.5 V LVTTL, 3.3 V LVTTL | 200, 225 | 128K x 72 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
16K x 72 TeraSync FIFO, 2.5V | 2.5 | 72 | 1024 | BBG324 | Synchronous | 1.5 V HSTL, 1.8 V HSTL, 2.5 V LVTTL, 3.3 V LVTTL | 225 | 16K x 72 | 0 to 70°C | Uni-directional | ||
512 x 9 AsyncFIFO, 3.3V | 3.3 | 9 | 4 | PLG32 | Asynchronous | 3.3 V LVTTL | 512 x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 15, 25 | ||
1K x 9 AsyncFIFO, 3.3V | 3.3 | 9 | 9 | PLG32 | Asynchronous | 3.3 V LVTTL | 1K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 15, 25 | ||
2K x 9 AsyncFIFO, 3.3V | 3.3 | 9 | 18 | PLG32 | Asynchronous | 3.3 V LVTTL | 2K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 15, 25 | ||
4K x 9 AsyncFIFO, 3.3V | 3.3 | 9 | 36 | PLG32 | Asynchronous | 3.3 V LVTTL | 4K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 15, 25 | ||
8K x 9 AsyncFIFO, 3.3V | 3.3 | 9 | 72 | PLG32 | Asynchronous | 3.3 V LVTTL | 8K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 15, 25 | ||
16K x 9 AsyncFIFO, 3.3V | 3.3 | 9 | 144 | PLG32 | Asynchronous | 3.3 V LVTTL | 16K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | 15, 25 | ||
256 x 18 SyncFIFO, 3.3V | 3.3 | 18 | 4 | PNG64, PPG64 | Synchronous | 3.3 V LVTTL | 100, 66 | 256 x 18 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
128K x 18 / 256K x 9 SuperSync II FIFO, 3.3V | 3.3 | 18 | 2048 | BCG100, PNG80 | Synchronous | 3.3 V LVTTL | 66, 166 | 128K x 18, 256K x 9 | 0 to 70°C | Uni-directional | ||
256K x 18 SuperSync FIFO, 3.3V | 3.3 | 18 | 4096 | PNG64 | Synchronous | 3.3 V LVTTL | 100, 66 | 256K x 18 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
512K x 9 SuperSync FIFO, 3.3V | 3.3 | 9 | 4096 | PNG64 | Synchronous | 3.3 V LVTTL | 100, 66 | 512K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
256K x 18 / 512K x 9 SuperSync II FIFO, 3.3V | 3.3 | 18 | 4096 | BC100, BCG100, PNG80 | Synchronous | 3.3 V LVTTL | 166, 133 | 256K x 18, 512K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
512 x 18 SyncFIFO, 3.3V | 3.3 | 18 | 9 | PPG64 | Synchronous | 3.3 V LVTTL | 100 | 512 x 18 | 0 to 70°C | Uni-directional | ||
1K x 9 SyncFIFO, 3.3V | 3.3 | 9 | 9 | PRG32 | Synchronous | 3.3 V LVTTL | 66 | 1K x 9 | -40 to 85°C | Uni-directional | ||
1K x 18 SyncFIFO, 3.3V | 3.3 | 18 | 18 | PNG64, PPG64 | Synchronous | 3.3 V LVTTL | 100 | 1K x 18 | 0 to 70°C | Uni-directional | ||
2K x 9 SyncFIFO, 3.3V | 3.3 | 9 | 18 | PRG32 | Synchronous | 3.3 V LVTTL | 66 | 2K x 9 | -40 to 85°C | Uni-directional | ||
2K x 18 / 4K x 9 SuperSync II FIFO, 3.3V | 3.3 | 18 | 36 | BCG100 | Synchronous | 3.3 V LVTTL | 166 | 2K x 18, 4K x 9 | 0 to 70°C | Uni-directional | ||
4K x 18 SyncFIFO, 3.3V | 3.3 | 18 | 72 | PNG64, PPG64 | Synchronous | 3.3 V LVTTL | 100, 66 | 4K x 18 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
4K x 18 / 8K x 9 SuperSync II FIFO, 3.3V | 3.3 | 18 | 72 | BCG100, PNG80 | Synchronous | 3.3 V LVTTL | 166, 133 | 4K x 18, 8K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
8K x 18 SuperSync FIFO, 3.3V | 3.3 | 18 | 144 | PNG64, PPG64 | Synchronous | 3.3 V LVTTL | 100, 66 | 8K x 18 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
16K x 9 SuperSync FIFO, 3.3V | 3.3 | 9 | 144 | PPG64 | Synchronous | 3.3 V LVTTL | 100 | 16K x 9 | 0 to 70°C | Uni-directional | ||
8K x 18 / 16K x 9 SuperSync II FIFO, 3.3V | 3.3 | 18 | 144 | PNG80 | Synchronous | 3.3 V LVTTL | 166 | 8K x 18, 16K x 9 | 0 to 70°C | Uni-directional | ||
16K x 18 SuperSync FIFO, 3.3V | 3.3 | 18 | 288 | PNG64, PPG64 | Synchronous | 3.3 V LVTTL | 100, 66 | 16K x 18 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
16K x 18 / 32K x 9 SuperSync II FIFO, 3.3V | 3.3 | 18 | 288 | PNG80 | Synchronous | 3.3 V LVTTL | 100, 166 | 16K x 18, 32K x 9 | 0 to 70°C | Uni-directional | ||
32K x 18 SuperSync FIFO, 3.3V | 3.3 | 18 | 512 | PPG64 | Synchronous | 3.3 V LVTTL | 66 | 32K x 18 | -40 to 85°C | Uni-directional | ||
64K x 9 SuperSync FIFO, 3.3V | 3.3 | 9 | 512 | PNG64, PPG64 | Synchronous | 3.3 V LVTTL | 66 | 64K x 9 | -40 to 85°C | Uni-directional | ||
32K x 18 / 64K x 9 SuperSync II FIFO, 3.3V | 3.3 | 18 | 512 | BCG100, PNG80 | Synchronous | 3.3 V LVTTL | 166, 133 | 32K x 18, 64K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
64K x 18 SuperSync FIFO, 3.3V | 3.3 | 18 | 1024 | PPG64 | Synchronous | 3.3 V LVTTL | 100 | 64K x 18 | 0 to 70°C | Uni-directional | ||
64K x 18 / 128K x 9 SuperSync II FIFO, 3.3V | 3.3 | 18 | 1024 | BC100, PNG80 | Synchronous | 3.3 V LVTTL | 166, 133 | 64K x 18, 128K x 9 | -40 to 85°C, 0 to 70°C | Uni-directional | ||
64K x 36 SuperSync II FIFO, 3.3V | 3.3 | 36 | 2048 | PKG128 | Synchronous | 3.3 V LVTTL | 133 | 64K x 36 | -40 to 85°C | Uni-directional |