图像
瑞萨电子的第二代全数字多相 PWM 控制器能够提供丰富多样、扩展性极强的解决方案,可在三个独立输出端上提供高达 20 相的原生支持。 最新的控制器系列支持各种接口,包括英特尔 VR13/VR13HC 和 IMVP8 规范以及 AMD SVI2 接口。 结合我们类型众多的智能功率级模块(20A 至 90A),便可实现完整的电源解决方案,满足各种电源轨或电源要求。
Outputs (Max) (#) |
Phases (Max) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
Bias Voltage Range (V) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||
Digital Dual Output, 4-Phase Configurable, PWM Controller with PMBus | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 40 | TQFN | 6.121 |
Digital Dual Output, 7-Phase Configurable, PWM Controller with PMBus | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 48 | QFN | 7.796 |
Digital Dual Output, 4-Phase Configurable, PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 40 | TQFN | |
Digital Dual Output, 7-Phase Configurable PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 48 | QFN | |
Digital Dual Output, 2-Phase PWM Controller | 2 | 2 | 4.5 | 18 | 0 | 3.05 | 180 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 32 | TQFN | 3.379 |
Digital Triple Output, 3-Phase PWM Controller | 3 | 3 | 4.5 | 18 | 0 | 3.05 | 270 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | 3.954 |
Digital Dual Output, 5-Phase Controller | 2 | 5 | 4.5 | 18 | 0 | 3.05 | 450 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | |
Digital Dual Output, 4-Phase PWM Controller | 2 | 4 | 4.5 | 18 | 0 | 3.05 | 360 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | 3.518 |
Digital Triple Output, 6-Phase PWM Controller | 3 | 6 | 4.5 | 18 | 0 | 3.05 | 540 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 52 | QFN | 5.654 |
Digital Dual Output, 9-Phase PWM Controller | 2 | 9 | 4.5 | 18 | 0 | 3.05 | 810 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 52 | QFN | 5.714 |
Digital Triple Output, 8-Phase PWM Controller | 3 | 8 | 4.5 | 18 | 0 | 3.05 | 720 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | 5.341 |
Digital Single Output,12-Phase PWM Controller | 2 | 12 | 4.5 | 18 | 0 | 3.05 | 1080 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | 6.28 |
Digital Triple Output, 12-Phase PWM Controller | 3 | 12 | 4.5 | 18 | 0 | 3.05 | 1080 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 68 | QFN | 7.131 |
Digital Dual Output, 5-Phase Controller | 2 | 5 | 4.5 | 18 | 0 | 3.05 | 450 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 40 | TQFN | |
Digital Dual Output, 9-Phase PWM Controller | 2 | 9 | 4.5 | 18 | 0 | 3.05 | 810 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 52 | QFN | 6.161 |
Digital Triple Output, 12-Phase PWM Controller | 3 | 12 | 4.5 | 18 | 0 | 3.05 | 1080 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 68 | QFN | 7.429 |
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller with SVID and 2-Bit AVID Interfaces | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | 5.667 |
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | 5.276 |
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | 5.667 |
Digital Dual Output 6+1-Phase VR13 PWM Controller | 2 | 6+1 | 4.5 | 25 | 0 | 3.05 | 360 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 48 | QFN | 6.857 |
Digital Dual Output, 7-Phase Configurable, VR13/IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 48 | QFN | 7.796 |
Digital Dual Output, 4-Phase Configurable, IMVP8 PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel IMVP8 based processor and more... |
Standard | 40 | TQFN | 4.524 |
Digital Dual Output, 7-Phase Configurable, IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and memory for Intel IMVP8 based processor and more... |
Standard | 48 | QFN | 5.213 |
Digital, Dual Output, 7-Phase Configurable, VR13/IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core, High-end desktop with over-clocking option and more... |
Standard | 48 | QFN | 7.796 |
Digital Dual Output 4-Phase AMD PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and graphic for AMD SVI2 based processor and more... |
Standard | 40 | TQFN | 4.524 |
Digital Dual Output 7-Phase AMD PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and graphic for AMD SVI2 based processor and more... |
Standard | 48 | QFN | 6.857 |
Digital Single Output, 20-Phase PWM Controller with Adaptive Voltage Scaling Bus (AVSBus) | 1 | 20 | 4.5 | 18 | 0 | 3.05 | 1800 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | 7.256 |
Digital Dual Output, 16-Phase PWM Controller with Adaptive Voltage Scaling Bus (AVSBus) | 2 | 16 | 4.5 | 18 | 0 | 3.05 | 1440 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 60 | QFN | 8.12 |
Digital Double Output 20-Phase PWM Controller with Adaptive Voltage Scaling Bus (AVSBus) | 2 | 20 | 4.5 | 18 | 0 | 3.05 | 180 | 3.135 - 3.465 | Artificial intelligence/accelerator cards (FPGA, ASIC) and more... |
Standard | 68 | QFN |