图像
瑞萨电子智能功率级 (SPS) 模块具有集成高精度电流及湿度监视器,可反馈至控制器和倍频器,形成一个完整的多相 DC/DC 系统。 他们移除了 DCR 传感网络设计及与其相关的热补偿来简化设计并提高性能。
PLP |
Output Current (Max) [Rail 1] (A) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Bias Voltage Range (V) |
Switching Frequency (KHz) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||
带有集成高精度电流和温度显示器的智能功率级(SPS)模块 | N/A | 60 | 4.5 | 18 | 5 | 2 | Standard | 32 | PQFN |
Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | N/A | 60 | 4.5 | 18 | 5 | 2 | Standard | 32 | PQFN |
集成高精度电流和温度监控器的智能功率级(SPS) | 2033 12月 | 60 | 3 | 16 | 3.135 - 3.465, 4.75 - 5.25 | 1.25 | Standard | 32 | PQFN |
Smart Power Stage (SPS) with Integrated High Accuracy Current and Temperature Monitors | 2033 12月 | 60 | 3 | 16 | 3.135 - 3.465, 4.75 - 5.25 | 1.25 | Standard | 32 | PQFN |
80A Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | N/A | 80 | 3 | 16 | 4.75 - 5.25, 3.135 - 3.465 | 1.25 | Standard | 39 | PQFN |
80A Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | N/A | 80 | 3 | 16 | 4.75 - 5.25, 3.135 - 3.465 | 1.25 | Standard | 39 | PQFN |
90A 智能功率级(SPS)模块,集成高精度电流和温度监控器 | N/A | 90 | 3 | 16 | 4.75 - 5.25, 3.135 - 3.465 | 1.25 | Standard | 39 | PQFN |
90A Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | N/A | 90 | 3 | 16 | 4.75 - 5.25, 3.135 - 3.465 | 1.25 | Standard | 39 | PQFN |
20A Smart Power Stage (SPS) with Integrated High Accuracy Current and Temperature Monitors | N/A | 20 | 3 | 16 | 3.135 - 3.465 | 1.5 | Standard | 25 | PQFN |
40A Smart Power Stage (SPS) with Integrated High Accuracy Current and Temperature Monitors | 2033 12月 | 40 | 3 | 16 | 3.135 - 3.465 | 1.5 | Standard | 25 | PQFN |