图像
Renesas' insulated gate bipolar transistor (IGBT) product series for inverters are ideal for universal power supplies (UPS), motor control, solar power generation, and welding applications.
Generation | Series | Features |
---|---|---|
G8H | RBNxxH65T1 Series | 650V IGBT for inverter, fast switching and low VCE(sat), not guaranteed against short circuits, frequency: 10kHz to 100kHz |
G7H | 65Sx Series | 650V IGBT for inverter, low VCE(sat), tsc ≥10µs, frequency: 1kHz to 5kHz |
G7H | 65M0x Series | 650V IGBT for inverter, low VCE(sat), tsc ≥5µs, frequency: 5kHz to 15kHz |
G7H | 65Dxx Series | 650V IGBT for inverter, low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz |
G7H | 65T4x Series | 650V IGBT for power factor correction (PFC), fast switching, not guaranteed against short circuits, frequency: 10kHz to 100kHz |
G6H | 60Mx Series | This series is not supported for new designs. Please use the 65M0x Series of products instead. 600V IGBT low VCE(sat), tsc ≥5µs, frequency: 5kHz to 15kHz |
G6H | 60Dx Series | This series is not supported for new designs. Please use the 65Dxx Series of products instead. 600V IGBT low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz |
G6H | 60Vx Series | This series is not supported for new designs. Please use the 65Dxx Series of products instead. 600V IGBT low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz |
G6H | 60Fx Series | This series is not supported for new designs. Please use the 65T4x Series of products instead. 600V IGBT low VCE(sat), not guaranteed against short circuits, frequency: 10kHz to 35kHz |
Generation | Series | Features |
---|---|---|
G8H | RBNxxH125S1 Series | 1250V IGBT for inverter, fast switching and low VCE(sat), tsc ≥10µs, frequency: 10kHz to 50kHz |
G7H | 1CSxx Series | 1250V IGBT for inverter, low VCE(sat), tsc ≥10µs, frequency: 1kHz to 5kHz |
G6H | 1CMx Series | This series is not supported for new designs. Please use the 1CSxx Series of products instead. 1200V IGBT low VCE(sat), tsc ≥5µs, frequency: 5kHz to 15kHz |
G6H | 1CVx Series | This series is not supported for new designs. Please use the RBNxxH125S1 Series of products instead. 1200V IGBT low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz |
Part Number | VCES [V] |
VGES [V] |
IC [A] | VCE(sat) [V] |
Tsc [s] |
Package | |
---|---|---|---|---|---|---|---|
25 °C | 100 °C | ||||||
RBN40H65T1FPQ-A0 | 650 | ±30 | 80 | 40 | 1.5 (40A) |
— | TO-247 (non-isolated) |
RBN50H65T1FPQ-A0 | 650 | ±30 | 100 | 50 | 1.5 (50A) |
— | TO-247 (non-isolated) |
RBN75H65T1FPQ-A0 | 650 | ±30 | 150 | 75 | 1.5 (75A) |
— | TO-247 (non-isolated) |
RBN25H125S1FPQ-A0 | 1250 | ±30 | 50 | 25 | 2.1 (25A) |
10µs | TO-247 (non-isolated) |
RBN40H125S1FPQ-A0 | 1250 | ±30 | 80 | 40 | 2.1 (40A) |
10µs | TO-247 (non-isolated) |
RBN75H125S1FP4-A0 | 1250 | ±30 | 150 | 75 | 2.1 (75A) |
10µs | TO-247Plus (non-isolated) |
Renesas IGBT products Line-up