概览

简介

The RJP1CS07DWS 1250V, 150A insulated-gate bipolar transistor (IGBT) offers a low collector to emitter saturation voltage and can be used for inverter applications. It is available in a Sawn wafer package type.

特性

  • Low collector to emitter saturation voltage VCE(sat) = 1.8V typ. (at IC = 150A, VGE = 15V, Tc = 25 °C)
  • High-Speed switching
  • Short circuit withstands time (10μs min.)

产品对比

应用

应用

  • Inverters

文档

设计和开发

模型