图像
瑞萨电子推出了丰富的三端双向晶闸管和晶体闸流管器件,带 150 °C 结温 (Tj) 保障,并且提供各种封装形式。 我们的三端双向晶闸管和晶体闸流管特别适合用于洗衣机等白色家电。
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
器件号 | ||||||
600V - 0.8A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
700V - 0.8A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
600V - 0.8A - Triac Low Power Use | Power Discrete Triacs | UPAK | 4 | |||
700V-0.8A-Triac Low Power Use | Power Discrete Triacs | SOT-223A | 4 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V-10A-Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V-12A-Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V-16A-Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | 1.577 | ||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | 3.324 | ||
600V - 1A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
700V-1A-Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
400V-1A-Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
600V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
1500V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | 4.133 | ||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | 6.2 | ||
700V - 2A - Triac Low Power Use | Power Discrete Triacs | MP-3A | 4 | |||
600V - 30A - Triac Medium Power Use | Power Discrete Triacs | TO-3P | 4 | |||
400V - 30A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 |