图像
瑞萨电子提供多款热交换与热插拔控制器,无需中断系统即可插入和/或取出组件。
Outputs (#) |
Internal / External FET |
VBIAS (Min) (V) |
VBIAS (Max) (V) |
Controlled Voltages (V) |
Regulation or Latch-Off for Overcurrent |
Adjustable or Fixed OC VTH |
Adjustable Gate Ramp |
Advanced Fault Protection |
RDS (ON) (Ohms) |
Reporting |
System Management: System Resets, Power Indicators, Fault Detection |
UV/OV Feature |
Bias Voltage Range (V) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||||
Single, Double or Triple-Output Hot Plug™ Controller | 3 | Ext | 5 | 12 | ≤ Bias Voltage | N/A | 否 | 否 | N/A | 否 | N/A | 5 - 12 | Standard | 5 | SOT23 | 1.333 | ||
Power Distribution Controllers | 1 | Ext | 12 | 12 | 12 | Current Regulation | Adjustable | 是 | 是 | PGOOD + Fault Off | 是 | UV Lockout | 12 | Standard | 8 | SOICN | 2.658 | |
12V Power Distribution Controllers | 1 | Ext | 12 | 12 | 12 | Current Regulation | Adjustable | 是 | 是 | PGOOD + Fault Off | 是 | UV Lockout | 12 | Standard | 8 | SOICN | 2.672 | |
Negative Voltage Hot Plug Controller | 1 | Ext | -80 | -20 | -20 to - 80, 80 | Current Regulation | Fixed | 是 | 是 | PWRGD-bar | 是 | UV/OV Lockout | -80 - -20 | Standard | 8 | SOICN | 3.111 | |
Dual Power Distribution Controller | 2 | Ext | 10.5 | 13.2 | +12 and +3.3 | Current Regulation | 否 | 否 | PGOOD for UV or OC | 否 | UV Notification | 1.5 - 13.2 | Standard | 14, 16 | SOICN, TSSOP | 3.436 | ||
Dual USB Port Power Supply Controller - Covering the Commercial Temperature Range of 0C to +70C | 2 | Int | 2.5 | 5.5 | +2.5 to +5.5 | Current Regulation (0.6A , 1.1A, 1.5A, 1.8A) | 否 | 否 | 0.071 | FAULT-bar for OC | 否 | UV Lockout | 2.5 - 5.5 | Standard | 8 | DFN, SOICN | ||
Dual USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40C to +85C | 2 | Int | 2.5 | 5.5 | +2.5 to +5.5 | Current Regulation (0.6A , 1.1A, 1.5A, 1.8A) | 否 | 否 | 0.071 | FAULT-bar for OC | 否 | UV Lockout | 2.5 - 5.5 | Standard | 8 | DFN, SOICN | 1.216 | |
USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40C to +85C | 1 | Int | 2.5 | 5.5 | +2.5 to +5.5 | Current Regulation (1.5A, 3A, 3.6A) | 否 | 否 | 0.045 | FAULT-bar for OC, Unique in class PGOOD Output | 否 | UV Lockout | 2.5 - 5.5 | Standard | 8 | SOICN | 1.216 |