Renesas voltage monitoring supervisors combine popular functions such as low power consumption, power-on reset control, watchdog timer, supply voltage supervision, and block lock protect serial EEPROM memory in one package, lowering system cost, reducing board space requirements and increasing reliability in a wide variety of applications.

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
应用指南 &白皮书
Five Easy Steps to Create a Multi-Load Power Solution 白皮书 PDF 846 KB
How Green is Your Cloud? 白皮书 PDF 295 KB
AN21: X5043, X5045 System Supervisors Manage 8051 Type Microcontrollers 应用文档 PDF 427 KB
AN1230: Using the Intersil X5165, X5325, X5645 CPU Supervisors with the 8051 Microcontroller 应用文档 PDF 221 KB
AN80: Interfacing the X5043 Watchdog Timer to Hitachi H8/3000 Microcontrollers 应用文档 PDF 458 KB
AN98: Interfacing the Intersil X5163/323/643 CPU Supervisors to NEC 78K Microcontrollers 应用文档 PDF 418 KB
AN1141: Using the Xicor X5163/X5323/X5643 CPU Supervisors with the 68HC11 Microcontroller 应用文档 PDF 319 KB
AN1143: Designing with Xicor's X5000 Series CPU Supervisors 应用文档 PDF 265 KB
AN1403: Introducing General Purpose Voltage Supervisors to increase System Reliability 应用文档 PDF 227 KB
AN1681: Grounding Techniques 应用文档 PDF 509 KB
AN1684: Nonideality of Ground 应用文档 PDF 397 KB