This RZ/A software development kit helps speed up time to market.
Download: NEWRZ/A1H Group RZ/A1H Software Package V1.31 (ZIP)
RZ/A1H Software Package is an HMI software development kit for the RZ/A1H that provides consistent support for camera input, LCD output, and image adjustment. It consists of device drivers, middleware, and sample programs for the RZ/A1H in a single package.
* Renesas Starter Kit+ for RZ/A1H must be purchased separately
You can obtain an additional Guiliani-Lite production license key from TES. This license is free of charge for Renesas RZ/A users. With this license you are able to produce state-of-the-art HMI applications for production use. The Lite version of Guiliani is fully featured and only has small limitations on usable resources (number of images, dialogs, fonts, etc) and hardware acceleration. To get the Prepaid by Renesas Guiliani-Lite license, please refer to TES Guiliani.
Latest Ver.: V1.30
Released: May. 31, 2023
Details of upgrade (See Release Notes: RZ/A1H Group RZ/A1H Software Package V1.31 Release Note (PDF))
Operating Environment
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
快速入门指南 | PDF 481 KB | |
应用文档 | PDF 215 KB | |
应用文档 | PDF 216 KB | |
快速入门指南 | PDF 584 KB | |
Tool News - Release | PDF 190 KB 日文 | |
应用文档 | PDF 800 KB 日文 | |
应用文档 | PDF 2.05 MB | |
7 items
|
Partner Tools | Description | Details/Where to get |
---|---|---|
H.264 Video playback [Techno Mathematical] | H.264 WVGA@30fps playback with RZ/A internal RAM. Performs playback with less than 2MB RAM. | Contact |
Integrated development environment | e2 studio |
---|---|
Compiler | GNU Arm Embedded Toolchain |
Supported board | Renesas Starter Kit+ for RZ/A1H (For GR-PEACH board, RZ/A1H Group RZ/A1H Software Package for GR-PEACH V1.31 (ZIP) can be downloaded.) |
Emulator | J-Link LITE (included with the board, this J-Link LITE can not be used for any other boards.) |
Development support tool | QE for Display QE for Camera |
As easier RZ/A1H development environment, RZ/A1H Software Package for GR-PEACH is available. User program can be download by drag and drop, you can start rapid prototyping without an in-circuit emulator.
*GR-PEACH and related boards must be purchased separately
Download: NEW RZ/A1H Group RZ/A1H Software Package for GR-PEACH V1.31 (ZIP)
For RZ/A1LU Group products, please refer to RZ/A1LU Software Package.
(Remark) FreeRTOS™ is a trademark of Amazon Web Services, Inc.