300kHz, Dual, 180° Out-of-Phase, Step-Down PWM Controller Evaluation Board
The ISL6440EVAL1Z evaluation board highlights the operation of the ISL6440 300kHz dual, 180° out-of-phase, step-down pulse width modulation (PWM) controller in an...
The ISL6440 is a high-performance, dual-output PWM controller optimized for converting wall adapter, battery or network intermediate bus DC input supplies into the system supply voltages required for a wide variety of applications. Each output is adjustable down to 0. 8V. The two PWMs are synchronized 180o out of phase reducing the RMS input current and ripple voltage. The ISL6440 incorporates several protection features. An adjustable overcurrent protection circuit monitors the output current by sensing the voltage drop across the lower MOSFET. Hiccup mode overcurrent operation protects the DC/DC components from damage during output overload/short circuit conditions. Each PWM has an independent logic-level shutdown input (SD1 and SD2). A single PGOOD signal is issued when soft-start is complete on both PWM controllers and their outputs are within 10% of the set point. Thermal shutdown circuitry turns off the device if the junction temperature exceeds +150°C.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 525 KB English(英语) | |
白皮书 | PDF 295 KB | |
End Of Life Notice | PDF 388 KB | |
产品变更通告 | PDF 398 KB | |
产品变更通告 | PDF 268 KB | |
应用文档 | PDF 509 KB | |
应用文档 | PDF 397 KB | |
7 items
|
Software title
|
Software type
|
公司
|
---|---|---|
iSim:PE 离线模拟工具 iSim Personal Edition(iSim:PE )可加快设计周期并降低项目早期风险,确定可用于当前和下一代设计的部件。
|
Simulator | 瑞萨电子 |
1 item
|
The ISL6440EVAL1Z evaluation board highlights the operation of the ISL6440 300kHz dual, 180° out-of-phase, step-down pulse width modulation (PWM) controller in an...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.