The ISL6442EVAL1Z evaluation board is used to evaluate the ISL6442 dual switching regulator, plus one linear regulator. The ISL6442 is a high-performance, triple output controller that provides a single high-frequency power solution primarily for broadband, DSL and networking applications. This device integrates complete control, monitoring and protection functions for two synchronous buck pulse width modulating (PWM) controllers and one linear controller. Input voltage ripple and total RMS input current is substantially reduced by synchronized 180° out-of-phase operation of the two PWMs.
Software title
|
Software type
|
公司
|
---|---|---|
iSim:PE 离线模拟工具 iSim Personal Edition(iSim:PE )可加快设计周期并降低项目早期风险,确定可用于当前和下一代设计的部件。
|
Simulator | 瑞萨电子 |
1 item
|