2.5MHz Dual, 180° Out-of-Phase, Step-Down PWM Evaluation Board
The ISL6442EVAL1Z evaluation board is used to evaluate the ISL6442 dual switching regulator, plus one linear regulator. The ISL6442 is a high-performance, triple output...
The ISL6442 is a high-performance, triple output controller that provides a single high-frequency power solution primarily for Broadband, DSL and Networking applications. This device integrates complete control, monitoring and protection functions for two synchronous buck PWM controllers and one linear controller. Input voltage ripple and total RMS input current is substantially reduced by synchronized 180° out-of-phase operation of the two PWMs. The two PWM buck converters provide simple voltage mode control. The output voltage of the converters can be precisely regulated to as low as 0.6V, with a maximum tolerance of ±1.5% over temperature and line variations. Programmable switching frequency up to 2.5MHz provides fast transient response and small external components. The linear controller provides a low-current output. The ISL6442 has voltage-tracking capability. Each controller has soft-start and independent enable functions combined on a single pin. A capacitor from SS/EN to ground sets the soft-start time; pulling SS/EN pin below 1V disables the controller. Both outputs can soft-start into a pre-biased load. The ISL6442 incorporates robust protection features. An adjustable overcurrent protection circuit monitors the output current by sensing the voltage drop across the upper MOSFET rDS(ON). Hiccup mode overcurrent operation protects the DC/DC converters from damage under over load and short circuit conditions. A PGOOD signal is issued when soft-start is complete and PWM outputs are within 10% of their regulated values and the linear regulator output is higher than 75% of its nominal value. Thermal shut-down circuitry turns the device off if the IC temperature exceeds +150°C.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 775 KB | |
白皮书 | PDF 295 KB | |
产品变更通告 | PDF 398 KB | |
产品变更通告 | PDF 268 KB | |
产品变更通告 | PDF 77 KB | |
应用文档 | PDF 509 KB | |
应用文档 | PDF 397 KB | |
7 items
|
Software title
|
Software type
|
公司
|
---|---|---|
iSim:PE 离线模拟工具 iSim Personal Edition(iSim:PE )可加快设计周期并降低项目早期风险,确定可用于当前和下一代设计的部件。
|
Simulator | 瑞萨电子 |
1 item
|
The ISL6442EVAL1Z evaluation board is used to evaluate the ISL6442 dual switching regulator, plus one linear regulator. The ISL6442 is a high-performance, triple output...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.