Integrated FET, 1.2A High-Efficiency Synchronous Buck Regulator Evaluation Board
The ISL8011EVAL1Z evaluation board is used to evaluate the ISL8011, an integrated FET, 1.2A synchronous buck regulator for general purpose point-of-load (POL)...
ISL8011 is an integrated FET, 1.2A synchronous buck regulator for general purpose point-of load applications. It is optimized for generating low output voltages down to 0.8V. The supply voltage range is from 2.7V to 5.5V allowing the use from common 3.3V or 5V supply rails and Lithium ion battery inputs. It has guaranteed minimum output current of 1.2A. 1.5MHz pulse-width modulation (PWM) switching frequency allowing the use of small external components. The ISL8011 includes a pair of low ON-resistance P-Channel and N-Channel internal MOSFETs to maximize efficiency and minimize external component count. 100% duty-cycle operation allows less than 200mV dropout voltage at 1.2A. The ISL8011 offers a 200ms Power-On-Reset (POR) timer at power-up. When shutdown, the ISL8011 discharges the output capacitor. Other features include internal digital soft-start, enable for power sequence, overcurrent protection, and thermal shutdown. The ISL8011 is offered in a 10 Ld 3mmx3mm DFN package with 1mm maximum height. The complete converter occupies less than 1cm2 area.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 662 KB | |
产品变更通告 | PDF 326 KB | |
应用文档 | PDF 592 KB | |
应用文档 | PDF 1.56 MB | |
应用文档 | PDF 509 KB | |
应用文档 | PDF 397 KB | |
应用文档 | PDF 650 KB | |
应用文档 | PDF 387 KB | |
应用文档 | PDF 349 KB | |
9 items
|
Software title
|
Software type
|
公司
|
---|---|---|
iSim:PE 离线模拟工具 iSim Personal Edition(iSim:PE )可加快设计周期并降低项目早期风险,确定可用于当前和下一代设计的部件。
|
Simulator | 瑞萨电子 |
1 item
|
The ISL8011EVAL1Z evaluation board is used to evaluate the ISL8011, an integrated FET, 1.2A synchronous buck regulator for general purpose point-of-load (POL)...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.