Synchronous Buck PWM Controller Evaluation Board
The ISL8104EVAL1Z evaluation board highlights the operations of the ISL8104 controller in a DC/DC application. The ISL8104 is a simple single-phase pulse width...
The ISL8104 is a 8V to 14V synchronous PWM controller with integrated MOSFET drivers. The controller features the ability to safely start-up into prebiased output loads and provides protection against overcurrent fault events. Overcurrent protection is implemented using top-side MOSFET rDS(ON) sensing, eliminating the need for a current sensing resistor. The ISL8104 employs voltage-mode control with dual-edge modulation to achieve fast transient response. The operating frequency is adjustable from 50kHz to 1.5MHz with full (0% to 100%) PWM duty cycle capability. The error amplifier features a 15MHz (typ) gain-bandwidth product and 6V/µs slew rate enabling high converter bandwidth. The output voltage of the converter can be regulated to as low as 0.597V with a tolerance of ±1.0% over the commercial temperature range (0°C to +70°C), and ±1.5% over industrial temperature range (-40°C to +85°C). Provided in the QFN package, a SS pin and REFIN pin enable supply sequencing and voltage tracking functionality.
Software title
|
Software type
|
公司
|
---|---|---|
iSim:PE 离线模拟工具 iSim Personal Edition(iSim:PE )可加快设计周期并降低项目早期风险,确定可用于当前和下一代设计的部件。
|
Simulator | 瑞萨电子 |
1 item
|
The ISL8104EVAL1Z evaluation board highlights the operations of the ISL8104 controller in a DC/DC application. The ISL8104 is a simple single-phase pulse width...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.