概览

简介

The ISL8560 is a step down DC/DC power switching regulator which accepts 9.0V to 60V input and provides a 2A output current. The output voltage can be set in the range between 1.21V and 55V by means of an external divider. The device uses an internal power DMOS transistor with a typical rDS(ON) of 0.19Ω to obtain very high efficiency and high switching speed. A switching frequency in the range of 100kHz to 600kHz can be realized (the maximum power dissipation of the various packages must be observed). Notable features of this next generation of DC/DC converter includes pulse-by-pulse current limit for FET protection, hiccup mode for short circuit protection, voltage feedforward regulation, Frequency SYNC, soft-start, low standby current of 60µA typical in the disabled state, and thermal shut-down. The device is available in a 20 Ld QFN package.

特性

  • Voltage feedforward mode
  • Step down DC/DC supporting up to 2A
  • Input voltage range of 9.0V to 60V
  • Internal reference of 1.21V ±1%
  • Adjustable output voltage range of 1.21V to 55V
  • Adjustable switching frequency 100kHz to 600kHz
  • Frequency SYNC pin
  • Zero load current operation
  • Pulse by pulse mode current limit and Hiccup mode
  • Low standby current of 60µA typical
  • Thermal shut-down
  • Load dump to 100V for 400ms
  • Pb-free (RoHS compliant)

产品对比

应用

应用

  • Industrial and automotive power supplies
  • Portable computers
  • Battery chargers
  • Distributed power systems

文档

类型 文档标题 日期
数据手册 PDF 1.44 MB
其他
其他 PDF 293 KB
应用文档 PDF 592 KB
应用文档 PDF 509 KB
应用文档 PDF 397 KB
应用文档 PDF 650 KB
应用文档 PDF 387 KB
应用文档 PDF 349 KB
9 items

设计和开发

软件与工具

软件与工具

Software title
Software type
公司
iSim:PE 离线模拟工具
iSim Personal Edition(iSim:PE )可加快设计周期并降低项目早期风险,确定可用于当前和下一代设计的部件。
Simulator 瑞萨电子
1 item

开发板与套件

开发板与套件

模型