3- to 8-Cell Li-ion Battery Pack Monitor Evaluation Kit
The ISL94203EVAL1Z evaluation kit facilitates testing of the ISL94203 Li-ion battery pack monitor and control ICs. The ISL94203 monitors cell voltage, current and...
The ISL94203 is a Li-ion battery monitor IC that supports from 3 to 8 series connected cells. It provides full battery monitoring and pack control. The ISL94203 provides automatic shutdown and recovery from out of bounds conditions and automatically controls pack cell balancing. The ISL94203 is highly configurable as a stand-alone unit, but can be used with an external microcontroller, which communicates to the IC through an I2C interface.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 2.92 MB | |
手册 | PDF 5.20 MB 日文 | |
白皮书 | PDF 576 KB 英语 | |
白皮书 | PDF 411 KB 英语 | |
产品变更通告 | PDF 94 KB | |
应用文档 | PDF 509 KB | |
应用文档 | PDF 397 KB | |
7 items
|
The ISL94203EVAL1Z evaluation kit facilitates testing of the ISL94203 Li-ion battery pack monitor and control ICs. The ISL94203 monitors cell voltage, current and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.