RAJ306101 是一款通用电机控制 IC,适用于三相无刷直流 (BLDC) 电机应用。 RAJ306101 将智能栅极驱动器 (RAA306012) 和 MCU (RX13T) 集成在单一封装中。 智能栅极驱动器包括 3 个半桥栅极驱动器、1 个降压开关稳压器和 1 个用于栅极驱动电压的电荷泵、2 个用于内部模拟和逻辑电路以及 MCU 的 LDO(3.3V至5V 可调节)、3 个精确差分放大器、1 个 BEMF 感测放大器、3 个通用比较器以及广泛的保护功能。
3 个半桥栅极驱动器能够驱动多达 3 个 N 沟道MOSFET 桥,且支持 6V 至 65V 的桥电压。 每个栅极驱动器支持高达 0.64A 的拉电流及 1.28A 灌电流的峰值驱动电流,并具备可调节的驱动强度控制。 自适应且可调节的死区时间设计可确保产品兼具稳健性与灵活性。 主动栅极保持机制能够避免米勒效应引起的交叉传导现象,进一步增强了产品的稳健性。
3 个带可调增益的精确差分放大器支持每个桥的接地侧分流电流感测。 通过 3 个通用比较器或 1 个 BEMF 感测放大器,此IC可支持 BLDC 传感器/无传感器电机驱动。
Software title
|
Software type
|
公司
|
---|---|---|
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | 瑞萨电子 |
RX Smart Configurator RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | 瑞萨电子 |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | 瑞萨电子 |
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | 瑞萨电子 |
Renesas Flash Programmer (Programming GUI) 闪存编程软件 [支持 MCU/MPU 和器件:RA、RE、RX、RL78、RH850、RISC-V MCU Renesas Synergy、DA1459x、DA1469x、DA1470x、电源管理、Renesas USB Power Delivery Family、电机驱动器/执行器驱动器 IC、V850、78K0R、78K0]
|
Programmer (Unit/SW) | 瑞萨电子 |
CS+ 瑞萨电子集成开发环境(IDE)[支持 MCU/MPU:RH850、V850、RX、RL78、78K0R、78K0]
(注意:CS+ 通常不会向美国和欧洲客户推广。
(注意:要在 CS+ 上对 RL78/G23 和 RX 系列 MCU 使用智能配置器,请为每个 MCU 系列安装智能配置器,从“设计和支持”>“开发工具”>“智能配置器”下载)
|
IDE and Coding Tool | 瑞萨电子 |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | 瑞萨电子 |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | 瑞萨电子 |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Reduces the overall footprint by 50% due to high integration and allows customers to use battery cells up to 14-cell Li-ion products. The RAJ306101 supports sensorless 150-degree drive with our proven enhanced induction sensing and MRI technology.