OpenCV is an open source computer vision library that contains image processing functions that can be used for comparison with reference images, extraction of license plates and so on, and is used in a wide range of fields such as smart factory and smart infrastructure. OpenCV Accelerator utilizes Renesas unique hardware DRP suitable for image processing as an image processing accelerator, and it improves user system performance by accelerating OpenCV image processing.
OpenCV Accelerator performs part of the function provided by OpenCV with image processing accelerator DRP automatically, allowing you to accelerate image processing and reduce CPU load. The interface is compatible with OpenCV, so hardware knowledge is not needed. Open source application software and existing application software that uses OpenCV can be used without any changes and can be accelerated.
OpenCV Accelerator functions provided and their main capabilities.
Function | Description |
---|---|
cv::resize | Resize an image |
cv::cvtColor (YUV2RGB) | Change color space YUV to RGB |
cv::cvtColorTwoPlane (YUV2RGB_NV12) | Change color space NV to RGB |
cv::GaussianBlur | Gaussian filter |
cv::dilate | Dilates an image |
cv::erode | Erodes an image |
cv::morphologyEx | Morphological transformations |
cv::filter2D | Convolves an image |
cv::sobel | Sobel filter |
cv::adaptiveThreshold | Adaptive threshold |
cv::matchTemplate | Compares a template against overlapped image regions |
cv::warpAffine | Affine transformation |
cv::warpPerspective | Perspective transformation |
cv::pyrDown | Blurs an image and downsamples |
cv::pyrUp | Upsamples an image and then blurs |
Performance measurement conditions:
The following example is of appearance inspection in a production line by extracting and checking printed text by image processing using OpenCV. In the following example, Binarization Adaptive and Dilate are performed with OpenCV Accelerator, and Cropping, Find Contours and checking printed text are performed with the CPU. By using OpenCV Accelerator, part of image processing can be accelerated, so the total processing time can shortened. Furthermore, it is possible to achieve better performance through parallel processing of OpenCV Accelerator and the CPU.
|
|
|
---|---|---|
RZ/V2MA OpenCV Accelerator Support Package [V1.30] This product provides OpenCV Accelerator Support Package for RZ/V2MA.
|
Software Package | 瑞萨电子 |
RZ/V2L OpenCV Accelerator Support Package [V1.10] This product provides OpenCV Accelerator Support Package for RZ/V2L.
|
Software Package | 瑞萨电子 |
2 items
|