The RZ/A Software Package for RZ/A microprocessors provides a software development kit to support HMI (Camera, Display, and GUI), recognition processing, and more. Includes device drivers, middleware, and sample programs for the RZ/A1LU, RZ/A1H and RZ/A2M microprocessor series.

Image
RZ/A Software Development Kit Overview

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
RZ/A2M Grou RZ/A2M Software Package for GR-MANGO Quick Start Guide 日本語 Quick Start Guide PDF 1.39 MB
Application Notes & White Papers
RZ/A2M Group RZ/A2M Simple Applications Package for GR-MANGO 日本語 Application Note PDF 267 KB
Tool News
[Released on the Web] RZ Family RZ/A2M Software Package for GR-MANGO V1.00 Outline As 日本語 Tool News - Release PDF 158 KB

Sample Applications

  RZ/A2M RZ/A1LU RZ/A1H
2D Barcode lens
IRIS Detection lens
Camera input and LCD(or Display) output lens lens lens
GUI lens lens lens
Sound (in/out) lens lens lens

lens Supported, or equivalent functionality is supported | — Unsupported |

Functions

  RZ/A2M RZ/A1 (*1)
RTOS FreeRTOS FreeRTOS FreeRTOS FreeRTOS CMSIS-RTOS RTX
Supported Board RZ/A2M Evaluation Board Kit GR-MANGO Renesas Starter Kit+ for RZ/A1H Stream It! - RZ GR-PEACH Renesas Starter Kit+ for RZ/A1H
Stream It! - RZ
Camera lens lens lens lens lens lens
Display lens lens lens lens lens lens
2D Graphics lens lens lens lens lens
Ethernet lens
(FreeRTOS+TCP)
lens
(lwIP)
lens
(lwIP)
lens
(lwIP)
lens
(lwIP)
Wi-Fi lens
(*2)
USB lens lens lens lens lens lens
SD Memory Card/SDIO lens
(*3)
lens
(*3)
lens
(*4)
Filesystem lens
(FatFS)
lens
(FatFS)
lens
(FatFS)
lens
(FatFS)
lens
(FatFS)
lens
(FatFS)
Details Learn more Learn more Learn more Learn more Learn more Learn more

lens Supported, or equivalent functionality is supported | — Unsupported |

(*1) RZ/A1: RZ/A1H, RZ/A1M, RZ/A1L, RZ/A1LU, RZ/A1LC
(*2) To use the Wi-Fi function, need to connect Silex SX-SDMAC via SDIO or Digilent Pmod EPS32 module via UART.
(*3) If UHS-l mode support is needed, please contact usSD Host/Ancillary Product License Agreement (SD HALA) is required to develop SD host-related products.
(*4) If SD support is needed, please contact usSD Host/Ancillary Product License Agreement (SD HALA) is required to develop SD host-related products.

(Remarks) IAR C/C++ CompilerTMis a trademark of IAR Systems AB.
                   Arm® is a registered trademark of Arm Ltd.

RZ/A Startup

Jumpstart your industrial HMI development with the STREAM IT! RZ hardware development platform and RZ/A1LU embedded MPU.

Learn More
Image
RZA Startup