Title Information
Product Number: ISL71218MBZ
Pkg. Name:M8.15
Pkg. Previous Code:MAB
Pkg. Code: MAB
Lead Count: 8
Length: 4.9 mm
Width: 3.9 mm
Thickness: 1.47 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOICN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details