Title | Information |
---|---|
Product Number: | ISL9238BHRTZ-T |
Pkg. Name: | L32.4X4D |
Pkg. Previous Code: | LIE |
Pkg. Description: | VFQFPN 4.00x4.00x0.75 mm 0.40mm Pitch |
Pkg. Code: | LIE |
Lead Count: | 32 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.7 mm |
Moisture Sensitivity Bake: | 16 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
JEDEC Standard: | TBA |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | TQFN |
Qty. per Reel: | 6000 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 8 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |