ISL95852AIIZ-T Packaging Info

Obsolete

Title Information
Product Number: ISL95852AIIZ-T
Pkg. Name:W8X8.64
Pkg. Previous Code:WDC
Pkg. Code: WDC
Lead Count: 64
Length: 4 mm
Width: 4 mm
Thickness: 0.6 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-TCURDL

More Package Details