图像
无论您是需要基本音视频构件、高质量音频、高度集成的创新解决方案,还是介于两者之间的产品,瑞萨电子的音频和视频产品都可以满足您的需求。
瑞萨电子专为安全监控和汽车信息娱乐系统市场而设计的产品,可以将模拟视频信号转换成数字信号,并进行高级数字视频处理,让视频内容得以显示、存储和传输。 我们的视频集成电路产品组合还包括面向安全监控产业的视频半导体解决方案和行业领先的汽车视频编码器/解码器。
我们的综合产品组合,包括放大器、多路转接器、交叉点和同步分离器,为模拟视频打下了坚实基础,全自动自适应均衡器还可提供混合信号视频解决方案。 瑞萨电子还提供音频杂音开关和完整的片上系统 (SoC) 音频处理器等音频产品。
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
器件号 | ||||||
Highly Accurate 16-Channel Integrated Current Sinks for LED Backlighting in 4K Ultra HD and HDR LCD Display Applications | LED Backlight Drivers | 32 QFN | 32 | 5 x 5 | ||
16-Channel Local Dimming LED Backlight Controller | LED Backlight Drivers | 48 QFN | 48 | 7 x 7 | ||
16x8x1 BiMOS-E Crosspoint Switch | Unbuffered Video Crosspoint Switches | -40 to +85°C | PLCC | 44 | 16.5 x 16.5 x 0.00 | 7.482 |
Digital Audio Amplifier Power Stage | Audio Integrated Power Stages | 0 to +70°C | TSSOP-EP | 38 | 9.7 x 4.4 x 0.00 | 2.474 |
Intelligent Digital Amplifier PWM Controller and Audio Processor | Sound Processing Amplifiers | 0 to +70°C | QFN | 68 | 10.0 x 10.0 x 0.90 | |
Intelligent Digital Amplifier and Sound Processor | Digital Sound Processors | See Datasheet | LQFP | 128 | 14.0 x 14.0 x 1.40 | 10.54 |
Intelligent Digital Amplifier and Sound Processor | Decoding Sound Processors | See Datasheet | LQFP | 128 | 14.0 x 14.0 x 1.40 | |
Intelligent Digital Amplifier and Sound Processor | Decoding Sound Processors | LQFP | 128 | 14.0 x 14.0 x 1.40 | 11.72 | |
Intelligent Digital Amplifier and Sound Processor | Decoding Sound Processors | See Datasheet | QFN | 72 | 10.0 x 10.0 x 0.90 | 8.814 |
Intelligent Digital Amplifier and Sound Processor | Decoding Sound Processors | See Datasheet | QFN | 72 | 10.0 x 10.0 x 0.90 | |
SmartBeat™ Low Power Peripheral Audio Solution | USB Audio | WLSCP-81 | 81 | 4.045 x 3.820 | ||
SmartBeat™ Low-Power 1.9GHz DECT Evolution and Audio Solution | DECT | |||||
Audio Voice Data Module | DECT | MOD | 17 x 26.65 | |||
8W Mono Class D Amplifier for 2S Battery-Operated Portable Devices | Audio Integrated Power Stages | 9-WLCSP | 1.73 x 1.54 | |||
Ultra-Low Power 1.8V Stereo Audio Codec with True-GND Headphone Driver | Audio Codecs | 36-WLCSP | 2.96 x 3.19 | 1.396 | ||
Ultra-Low Power Stereo Codec with 650µW Always-On Power Mode | Audio Codecs | 34-WLCSP | 4.54 x 1.66 | |||
Ultra-Low Power Stereo Codec with Differential Headphone Driver | Audio Codecs | 32-WLCSP | 4.56 x 1.98 | |||
Ultra-Low Power Stereo Codec with Single-Ended Headphone Driver | Audio Codecs | 32-WLCSP | 4.56 x 1.98 | 1.289 | ||
Audio Codec with Advanced Accessory Detect | Audio Codecs | 32-WLCSP | 4.5 x 1.6 | 1.025 | ||
Stereo HP CODEC for Consumer Applications Requiring Hi Res Audio and High Performance | Audio Codecs | 32-WLCSP | ||||
High-performance, Ultra-low-power Mono Hi-fi Codec | Audio Codecs | 32-WLCSP | ||||
High-performance, Ultra-low-power Stereo Hi-fi Codec With Wideband Digital ANC | Audio Codecs | 32-WLCSP | ||||
Active Noise Cancellation and Beamforming CODEC | Audio & Video | 32-WLCSP | ||||
500MHz Triple, Multiplexing Amplifier | Video Switches & Multiplexers | -40 to +85°C | QSOP | 24 | 8.6 x 3.9 x 1.55 | 8.261 |
Triple 16x5 Differential Crosspoint Switch Capable of Operation in Single-Ended or Differential Input Modes | Buffered Video Crosspoints | -40 to +85°C | PBGA | 356 | 27.0 x 27.0 x 0.00 | 87.02 |
USB 2.0 High-Speed x 2 Channels/Stereo Audio Dual SP3T (Dual 3-to-1 Multiplexer) | USB Audio Switches | -40 to +85°C | TQFN, uTQFN | 12 | 2.2 x 1.4 x 0.00, 3.0 x 3.0 x 0.75 | |
MegaQ™: An Automatic Composite Video Equalizer, Fully-Adaptive to 1 Mile (1600m) | CAT-5 MegaQ Compensation | -40 to +85°C | QFN | 20 | 4.0 x 4.0 x 0.90 | 9.161 |
Triple Differential Receiver/Equalizer | CAT-5 Frequency Compensation | -40 to +85°C | QFN | 28 | 4.0 x 5.0 x 0.90 | 28.69 |
Triple Differential Receiver/Equalizer | CAT-5 Frequency Compensation | -40 to +85°C | QFN | 28 | 4.0 x 5.0 x 0.90 | 28.69 |
Automotive Grade TFT-LCD Power Supply | Integrated TFT-LCD DC-DC Regulators | -40 to +105°C | TQFP | 32 | 5.0 x 5.0 x 1.00 | |
High Power LED Driver | Automotive LED Backlight Drivers | -40 to +105°C | QFN | 20 | 4.0 x 4.0 x 0.90 | 5.154 |
6-Channel, 50mA Automotive LED Driver with Ultra-High Dimming Ratio and Phase Shift Control | Automotive LED Backlight Drivers | -40 to +105°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 2.615 |
4-Channel Differential Input Video Decoder with MIPI-CSI2 Output for Around View Applications | Automotive Video Decoders | -40 to +85°C, -40 to +105°C | QFN | 48 | 7.0 x 7.0 x 0.85 | 7.542 |
4-Channel Differential Input Video Decoder with BT.656 Output for Around View Applications | Automotive Video Decoders | -40 to +85°C, -40 to +105°C | QFN | 48 | 7.0 x 7.0 x 0.85 | 7.337 |
White LED Driver with PWM Dimming | LED Backlight Drivers | -40 to +85°C | TDFN | 8 | 2.0 x 3.0 x 0.75 | 1.303 |
Boost + VON Slice + VCOM + Reset | Integrated TFT-LCD DC-DC Regulators | -40 to +85°C | QFN | 24 | 4.0 x 4.0 x 0.90 | |
TFT-LCD Supply + DCP + VCOM Amplifier + Gate Pulse Modulator + RESET | Integrated TFT-LCD DC-DC Regulators | -40 to +85°C | QFN | 28 | 5.0 x 4.0 x 0.90 | |
6-Channel SMBus/I2C or PWM Dimming LED Driver with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 1.895 |
6-Channel LED Driver with Ultra Low Dimming Capability | LED Backlight Drivers | -40 to +85°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 2.247 |
6-Channel SMBus or PWM Dimming LED Driver with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 1.796 |
8-Channel 45V 50mA LED Driver | LED Backlight Drivers | -40 to +85°C | QFN | 32 | 5.0 x 5.0 x 0.90 | 3.641 |
Compact 2-Ch LED Drivers with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | |
Compact 3-Ch LED Drivers with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.895 |
Compact 4-Ch LED Drivers with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.951 |
4-Channel LED Driver with Phase Shift Control and 10-Bit Dimming Resolution | LED Backlight Drivers | -40 to +105°C | SOICW, TQFN | 28 | 5.0 x 5.0 x 0.75, 17.9 x 7.5 x 0.20 | 2.178 |
Single or Multiple Cell Li-ion Battery Powered 4-Channel LED Driver | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.485 |
Single or Multiple Cell Li-ion Battery Powered 6-Channel LED Driver | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | |
Single or Multiple Cell Li-ion Battery Powered 6-Channel LED Drivers | LED Backlight Drivers | -40 to +85°C | TQFN | 20 | 4.0 x 3.0 x 0.75 | 1.598 |
High Efficiency Power Supply for Small Size Displays | Integrated TFT-LCD DC-DC Regulators | TQFN | 20 | 4.0 x 3.0 x 0.75 | ||
High Efficiency Power Supplies for Small Size Displays | Integrated TFT-LCD DC-DC Regulators | -40 to +85°C | WLCSP-BP | 16 | 1.7 x 1.7 x 0.00 |