Title | Information |
---|---|
Package Name | L8.3X3 |
Package Previous Code | LJM |
Package Description | 8 LEAD QFN 3X3 |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LJM |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.9mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.90 |