Title | Information |
---|---|
Package Name | L52.6X6A |
Package Previous Code | LYI |
Package Description | 52 LEAD QFN, 6X6 MM 0.4 MM PITCH (ASECL) Chamfered Corner Leads |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LYI |
Category | PLASTIC |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 5.99mm |
Width | 5.99mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 0.90 |