Designed with high reset threshold accuracy and low power consumption, the ISL88705, ISL88706, ISL88707, ISL88708, ISL88716 and ISL88813 devices are microprocessor supervisors that are designed to monitor power-supply and battery functions in microprocessor systems. They can help to lower system cost, reduce board space requirements and increase the reliability of systems. These devices provide essential functions such as supply voltage supervision by asserting a reset output during power-up and power-down as well as during brownout conditions. An auxiliary voltage monitor is provided for detecting power failures warning the system of low battery conditions or presence detection. In addition, an independent watchdog timer helps to monitor microprocessor activity every 1. 6s (typical). An active-low manual reset is offered and reset signals remain asserted until VDD returns to proper operating levels. Users can increase the nominal 200ms power-on reset time-out delay by adding an external capacitor to the CPOR pin on the ISL88707 and ISL88708.

Features

  • Fixed-Voltage Options Allow Precise Monitoring of +3.0V, +3.3V, and +5.0V Power Supplies
  • Additional Voltage Monitor for Power-Fail Detection or Low-Battery Warning
  • Monitors Voltages Down to 1.25V
  • Adjustable Power-Fail Input Threshold
  • Watchdog Timer Capability With 1.6s Time-out
  • Both RST and RST Outputs Available
  • 140ms Minimum Reset Pulse Width with Option to Customize Using an External Capacitor
  • Manual Reset Input on all Devices
  • Reset Signal Valid Down to VDD = 1V
  • Accurate ±1.8% Voltage Threshold
  • Immune to Power-Supply Transients
  • Ultra Low 10µA Maximum Supply Current at 3V
  • Pb-Free (RoHS Compliant)

Applications

  • Portable/Battery Powered Equipment
  • Notebook/Desktop Computer Systems
  • Designs Using DSPs, Microcontrollers or Microprocessors
  • Controllers
  • Intelligent Instruments
  • Communications Systems
  • Industrial Equipment

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOICN Tube 100
Availability
Active SOICN Reel 1000
Availability
Active SOICN Tube 100
Availability
Active SOICN Reel 1000
Availability
Active SOICN Tube 100
Availability
Active SOICN Reel 1000
Availability
Active SOICN Tube 100
Availability
Active SOICN Reel 1000
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ISL88705, ISL88706, ISL88707, ISL88708, ISL88716, ISL88813 Datasheet Datasheet PDF 982 KB
Application Notes & White Papers
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
How Green is Your Cloud? White Paper PDF 295 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
PCNs & PDNs
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
Other
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
PLC15033 - Product Discontinuance / Obsolescence NotificationProducts Product Life Cycle Notice PDF 200 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB