画像
物理層は、ネットワークのすべての上位レベルの機能のベースとなる基本的な層です。これは、コンピュータネットワークの7層OSIモデルの最初のレベルです。物理層はデータリンク層からの通信要求をハードウェア固有の操作に変換し、電気信号の送信または受信に影響を与えます。
Core Voltage (V) |
Input Freq (MHz) |
Pkg. Type |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|
型名 | |||||
3.3-V 10Base-T/100Base-TX Integrated PHYceiver™ | 3.3 | 25 | SSOP, VFQFPN | -40 to 85°C | 8.517 |
3.3-V 10Base-T/100Base-TX Integrated PHYceiver™ | 3.3 | 25 | SSOP, VFQFPN | -40 to 85°C, 0 to 70°C | 4.391 |
10Base-T/100Base-TX Integrated PHYceiver™ with RMII Interface | 3.3 | VFQFPN | 0 to 70°C | 4.587 | |
10Base-T/100Base-TX Integrated PHYceiver™ with RMII Interface | 3.3 | VFQFPN | -40 to 85°C, 0 to 70°C | 4.947 |