画像
ルネサスのデジタル多相PWMコントローラは、最大20相を2つの出力に任意に組み合わせて割り当てることができ、インテルVR13およびIMVP8仕様に準拠しています。
Outputs (Max) (#) |
Phases (Max) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
Bias Voltage Range (V) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||
デジタル・デュアル出力、4相設定可能、PMBus付きPWMコントローラ | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 40 | TQFN | 4.99 |
デジタル・デュアル出力、7相設定可能、PMBus付きPWMコントローラ | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 48 | QFN | 6.449 |
Digital Dual Output, 4-Phase Configurable, PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 40 | TQFN | |
Digital Dual Output, 7-Phase Configurable PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | ASIC, DSP, FPGA), Networking equipment and more... |
Standard | 48 | QFN | 7.733 |
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller with SVID and 2-Bit AVID Interfaces | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | 5.667 |
デジタルデュアル出力、4相構成可能、VR13 PWMコントローラ | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | 5.276 |
デジタルデュアル出力、4相構成可能、VR13 PWMコントローラ | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 40 | TQFN | 5.667 |
デジタルデュアル出力6+1相VR13 PWMコントローラ | 2 | 6+1 | 4.5 | 25 | 0 | 3.05 | 360 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 48 | QFN | 6.857 |
Digital Dual Output, 7-Phase Configurable, VR13/IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and memory for Intel VR13 based designs and more... |
Standard | 48 | QFN | 7.796 |
Digital Dual Output, 4-Phase Configurable, IMVP8 PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and memory for Intel IMVP8 based processor and more... |
Standard | 40 | TQFN | 4.524 |
Digital Dual Output, 7-Phase Configurable, IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and memory for Intel IMVP8 based processor and more... |
Standard | 48 | QFN | |
Digital, Dual Output, 7-Phase Configurable, VR13/IMVP8 PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core, High-end desktop with over-clocking option and more... |
Standard | 48 | QFN | 7.796 |
Digital Dual Output 4-Phase AMD PWM Controller | 2 | 4 | 4.5 | 25 | 0 | 3.05 | 240 | 3.3 | Core and graphic for AMD SVI2 based processor and more... |
Standard | 40 | TQFN | 4.524 |
Digital Dual Output 7-Phase AMD PWM Controller | 2 | 7 | 4.5 | 25 | 0 | 3.05 | 450 | 3.3 | Core and graphic for AMD SVI2 based processor and more... |
Standard | 48 | QFN | 6.857 |