This is the evaluation board for the 9FGL0841 clock generator.
特長
Three LVCMOS outputs with SMA connector
USB interface connect to PC system for configurations
When the board is connected to a PC running Renesas Timing Commander Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance