The ISL85001EVAL1Z evaluation board is used to demonstrate the performance of the ISL85001 standard buck regulator and is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 4.5V to 25V.
The ISL85001 is offered in a 4mm x 3mm 12 Ld DFN package with 1mm maximum height. The complete converter occupies less than 0.425in2 area.