概要

説明

TEConcept provides IO-Link Stacks V1.1.3 for IO-Link master and device. IO-Link Master Stack V1.1.3 supporting e.g. CCE4510 PHY including IO-Link SMI interface. IO-Link Device Stack V1.1.3 including driver to IO-Link PHY ZIOL2401 and CCE4502 for manufacturing IO-Link compliant Devices with optional parameter handler. Available for RA Family, RL78 Family or RX Family MCUs.

画像

特長

  • API reference manual and demo application included
  • Supports all mandatory features of the IO-Link specification at all COM speeds
  • Option support for IO-Link profiles, e.g. Device firmware update
  • Royalty-free license, one year maintenance

製品比較

アプリケーション

アプリケーション

  • Industrial Automation
    • PLC
    • Remote/IO
  • IO-Link Devices
    • Sensors
    • Actuators

ドキュメント

分類 タイトル 日時
製品概要 PDF 580 KB
1 item